Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Quantity | Unit price |
---|---|
1000 - 9999 | $0.1299 |
10000 - 24999 | $0.1221 |
25000 + | $0.1143 |
Hole Spacing | 0.8 mm |
---|---|
Hole Spacing | 0.031 in |
Length | 12.7 mm |
Length | 0.5 in |
Maximum Operating Temperature | 194 °F |
Maximum Operating Temperature | 90 °C |
Minimum Operating Temperature | 32 °F |
Minimum Operating Temperature | 0 °C |
Overall Height | 4.3 mm |
Overall Height | 0.169 in |
Overall Width | 4.3 mm |
Overall Width | 0.169 in |
Colour | Black |
Compatible LED Type (All) | T-1 (3.0 mm) |
Material | PVC |
Material Flammability Standard | UL94 V-0 |
Shape | Square |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue