Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These LED Spacers are available in three different styles to accommodate both T-1 and T-1 3/4 LED's. They provide height control and lead wire retention and stability. They have a self-retaining feature for auto insertion and pre-assembly
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible LED Type | Overall Height | View | |
|---|---|---|---|---|---|
| $0.2561 - $0.2912 | Request the lead time here |
|
0.827 in
21.0 mm
|
||
| $0.161 - $0.1829 | Request the lead time here |
|
0.354 in
9.0 mm
|
||
| $0.1145 - $0.1301 | Request the lead time here |
|
0.874 in
22.2 mm
|
||
| $0.1035 - $0.1176 | 14000 In stock |
|
0.118 in
3.0 mm
|
||
| $0.1185 - $0.1344 | 8000 In stock |
|
0.236 in
6.0 mm
|
||
| $0.1347 - $0.1532 | 1000 In stock |
|
0.354 in
9.0 mm
|
||
| $0.1347 - $0.1532 | 7000 In stock |
|
0.315 in
8.0 mm
|
||
| $0.0762 - $0.087 | 1000 In stock |
|
0.189 in
4.8 mm
|
||
| $0.0815 - $0.0927 | 21000 In stock |
|
0.252 in
6.4 mm
|
||
| $0.089 - $0.101 | 13000 In stock |
|
0.374 in
9.5 mm
|
||
| $0.1185 - $0.1344 | 2000 In stock |
|
0.157 in
4.0 mm
|
||
| $0.1341 - $0.1526 | Request the lead time here |
|
0.874 in
22.2 mm
|
||
| $0.1118 - $0.1269 | Request the lead time here |
|
0.079 in
2.0 mm
|
||
| $0.1118 - $0.1269 | 1000 In stock |
|
0.079 in
2.0 mm
|
||
| $0.161 - $0.1829 | 2000 In stock |
|
0.354 in
9.0 mm
|
||
| $0.1118 - $0.1269 | Request the lead time here |
|
0.118 in
3.0 mm
|
||
| $0.161 - $0.1829 | 49000 In stock |
|
0.394 in
10.0 mm
|
||
| $0.1185 - $0.1344 | Request the lead time here |
|
0.157 in
4.0 mm
|
||
| $0.0786 - $0.0891 | Request the lead time here |
|
0.189 in
4.8 mm
|
||
| $0.1905 - $0.2165 | 1000 In stock |
|
0.394 in
10.0 mm