Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These LED Spacers are available in three different styles to accommodate both T-1 and T-1 3/4 LED's. They provide height control and lead wire retention and stability. They have a self-retaining feature for auto insertion and pre-assembly
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible LED Type | Overall Height | View | |
|---|---|---|---|---|---|
| $0.161 - $0.1829 | 2000 In stock |
|
0.354 in
9.0 mm
|
||
| $0.1905 - $0.2165 | Request the lead time here |
|
0.394 in
10.0 mm
|
||
| $0.0851 - $0.0971 | 9000 In stock |
|
0.374 in
9.5 mm
|
||
| $0.2561 - $0.2912 | Request the lead time here |
|
0.827 in
21.0 mm
|
||
| $0.1185 - $0.1344 | Request the lead time here |
|
0.157 in
4.0 mm
|
||
| $0.0786 - $0.0891 | Request the lead time here |
|
0.189 in
4.8 mm
|
||
| $0.0923 - $0.1052 | 9000 In stock |
|
0.5 in
12.7 mm
|
||
| $0.1185 - $0.1344 | 8000 In stock |
|
0.236 in
6.0 mm
|
||
| $0.1347 - $0.1532 | 1000 In stock |
|
0.354 in
9.0 mm
|
||
| $0.0762 - $0.087 | 1000 In stock |
|
0.189 in
4.8 mm
|
||
| $0.0815 - $0.0927 | 21000 In stock |
|
0.252 in
6.4 mm
|
||
| $0.1035 - $0.1176 | 1000 In stock |
|
0.079 in
2.0 mm
|
||
| $0.102 - $0.1158 | 13000 In stock |
|
0.626 in
15.9 mm
|
||
| $0.1145 - $0.1301 | Request the lead time here |
|
0.874 in
22.2 mm
|
||
| $0.1035 - $0.1176 | 14000 In stock |
|
0.118 in
3.0 mm
|
||
| $0.1347 - $0.1532 | 8000 In stock |
|
0.315 in
8.0 mm
|
||
| $0.089 - $0.101 | 13000 In stock |
|
0.374 in
9.5 mm
|
||
| $0.161 - $0.1829 | 2000 In stock |
|
0.236 in
6.0 mm
|
||
| $0.1185 - $0.1344 | 2000 In stock |
|
0.157 in
4.0 mm
|
||
| $0.1341 - $0.1526 | Request the lead time here |
|
0.874 in
22.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue