| Quantity | Unit price |
|---|---|
| 1000 - 9999 | $0.5903 |
| 10000 - 24999 | $0.5549 |
| 25000 + | $0.5198 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Hole Diameter | 0.059 in |
|---|---|
| Hole Diameter | 1.5 mm |
| Hole Spacing Length | 0.185 in |
| Hole Spacing Length | 4.7 mm |
| Maximum Operating Temperature | 266 °F |
| Maximum Operating Temperature | 130 °C |
| Minimum Operating Temperature | -40 °F |
| Minimum Operating Temperature | -40 °C |
| Minimum Panel Thickness | 0.031 in |
| Minimum Panel Thickness | 0.8 mm |
| Overall Width | 6.4 mm |
| Overall Width | 0.252 in |
| Pipe Diameter | 0.118 in |
| Pipe Diameter | 3.0 mm |
| Pipe Length | 1.028 in |
| Pipe Length | 26.1 mm |
| Stud Length | 2.5 mm |
| Stud Length | 0.098 in |
| Colour | Transparent |
| Full Material | Polycarbonate |
| Head Shape | Domed |
| Material | PC |
| Material Flammability Standard | UL94 V-0 |
| Package Quantity | 1000 |
| Style | 2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue