Menu Search

Leaf Hinges - Threaded Stud Mount

In stock

Metal Leaf Hinges are available for applications for flush mounted doors with threaded stud installations. The range of Die-Cast Zinc Alloy hinges have a maximum rotation of 270 degrees and there are a number of types available all in either a Chrome Plated or Black Powder Coated Finish

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
16 results
Product SKUs information
Item Code Price range Availability Leaf Thickness Overall Length Colour Overall Thickness Overall Width View
$15.80 - $18.50 143 In stock
0.315 in
2.362 in
Silver
0.591 in
2.362 in
$18.60 - $21.80 70 In stock
0.315 in
2.362 in
Black
0.591 in
3.543 in
$7.70 - $7.80 244 In stock
0.197 in
1.575 in
Black
0.354 in
1.575 in
$9.00 - $9.00 885 In stock
0.236 in
1.969 in
Black
0.433 in
1.969 in
$12.30 - $12.30 Request the lead time here
0.315 in
2.362 in
Black
0.591 in
2.362 in
$9.00 - $10.60 322 In stock
0.236 in
1.969 in
Silver
0.433 in
1.969 in
$9.70 - $9.70 182 In stock
0.236 in
1.969 in
Black
0.433 in
2.48 in
$7.80 - $8.00 96 In stock
0.236 in
1.969 in
Black
0.433 in
1.969 in
$10.80 - $11.30 221 In stock
0.197 in
1.575 in
Silver
0.354 in
1.575 in
$18.60 - $21.80 221 In stock
0.315 in
2.362 in
Silver
0.591 in
3.543 in
$20.00 - $23.50 Request the lead time here
0.315 in
2.362 in
Black
0.591 in
4.724 in
$9.70 - $11.40 250 In stock
0.236 in
1.969 in
Silver
0.433 in
2.48 in
$10.40 - $10.40 200 In stock
0.236 in
1.969 in
Black
0.433 in
2.992 in
$10.40 - $12.20 233 In stock
0.236 in
1.969 in
Silver
0.433 in
2.992 in
$10.80 - $10.80 1934 In stock
0.197 in
1.575 in
Black
0.354 in
1.575 in
$20.00 - $23.50 37 In stock
0.315 in
2.362 in
Silver
0.591 in
4.724 in
Free Swinging Hinge - Overall Length - 60.0 mm | 2.362 in ; Overall Width - 60.0 mm | 2.362 in ; Overall Thickness - 15.0 mm | 0.591 in ; Material - Zinc Alloy

399111

Price Range
$18.50 - $15.80

Stock Levels
143 In stock
Attributes
  • Leaf Thickness
    0.315 in
  • Overall Length
    2.362 in
  • Overall Thickness
    0.591 in
  • Stud Length
    0.551 in
  • Colour
    Silver
Free Swinging Hinge - Overall Length - 60.0 mm | 2.362 in ; Overall Width - 90.0 mm | 3.543 in ; Overall Thickness - 15.0 mm | 0.591 in ; Material - Zinc Alloy

399122

Price Range
$21.80 - $18.60

Stock Levels
70 In stock
Attributes
  • Leaf Thickness
    0.315 in
  • Overall Length
    2.362 in
  • Overall Thickness
    0.591 in
  • Stud Length
    0.551 in
  • Colour
    Black
Free Swinging Hinge - Overall Length - 40.0 mm | 1.575 in ; Overall Width - 40.0 mm | 1.575 in ; Overall Thickness - 9.0 mm | 0.354 in ; Material - Nylon

299201

Price Range
$7.80 - $7.70

Stock Levels
244 In stock
Attributes
  • Leaf Thickness
    0.197 in
  • Overall Length
    1.575 in
  • Overall Thickness
    0.354 in
  • Stud Length
    0.335 in
  • Colour
    Black
Free Swinging Hinge - Overall Length - 50.0 mm | 1.969 in ; Overall Width - 50.0 mm | 1.969 in ; Overall Thickness - 11.0 mm | 0.433 in ; Material - Stainless Steel

099121

Price Range
$9.00 - $9.00

Stock Levels
885 In stock
Attributes
  • Leaf Thickness
    0.236 in
  • Overall Length
    1.969 in
  • Overall Thickness
    0.433 in
  • Stud Length
    0.472 in
  • Colour
    Black
Free Swinging Hinge - Overall Length - 60.0 mm | 2.362 in ; Overall Width - 60.0 mm | 2.362 in ; Overall Thickness - 15.0 mm | 0.591 in ; Material - Zinc Alloy

399121

Price Range
$12.30 - $12.30

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    0.315 in
  • Overall Length
    2.362 in
  • Overall Thickness
    0.591 in
  • Stud Length
    0.551 in
  • Colour
    Black
Free Swinging Hinge - Overall Length - 50.0 mm | 1.969 in ; Overall Width - 50.0 mm | 1.969 in ; Overall Thickness - 11.0 mm | 0.433 in ; Material - Zinc Alloy

099111

Price Range
$10.60 - $9.00

Stock Levels
322 In stock
Attributes
  • Leaf Thickness
    0.236 in
  • Overall Length
    1.969 in
  • Overall Thickness
    0.433 in
  • Stud Length
    0.472 in
  • Colour
    Silver
Free Swinging Hinge - Overall Length - 50.0 mm | 1.969 in ; Overall Width - 63.0 mm | 2.48 in ; Overall Thickness - 11.0 mm | 0.433 in ; Material - Stainless Steel

099128

Price Range
$9.70 - $9.70

Stock Levels
182 In stock
Attributes
  • Leaf Thickness
    0.236 in
  • Overall Length
    1.969 in
  • Overall Thickness
    0.433 in
  • Stud Length
    0.472 in
  • Colour
    Black
Free Swinging Hinge - Overall Length - 50.0 mm | 1.969 in ; Overall Width - 50.0 mm | 1.969 in ; Overall Thickness - 11.0 mm | 0.433 in ; Material - Nylon

199201

Price Range
$8.00 - $7.80

Stock Levels
96 In stock
Attributes
  • Leaf Thickness
    0.236 in
  • Overall Length
    1.969 in
  • Overall Thickness
    0.433 in
  • Stud Length
    0.472 in
  • Colour
    Black
Free Swinging Hinge - Overall Length - 40.0 mm | 1.575 in ; Overall Width - 40.0 mm | 1.575 in ; Overall Thickness - 9.0 mm | 0.354 in ; Material - Zinc Alloy

299111

Price Range
$11.30 - $10.80

Stock Levels
221 In stock
Attributes
  • Leaf Thickness
    0.197 in
  • Overall Length
    1.575 in
  • Overall Thickness
    0.354 in
  • Stud Length
    0.335 in
  • Colour
    Silver
Free Swinging Hinge - Overall Length - 60.0 mm | 2.362 in ; Overall Width - 90.0 mm | 3.543 in ; Overall Thickness - 15.0 mm | 0.591 in ; Material - Zinc Alloy

399112

Price Range
$21.80 - $18.60

Stock Levels
221 In stock
Attributes
  • Leaf Thickness
    0.315 in
  • Overall Length
    2.362 in
  • Overall Thickness
    0.591 in
  • Stud Length
    0.551 in
  • Colour
    Silver
Free Swinging Hinge - Overall Length - 60.0 mm | 2.362 in ; Overall Width - 120.0 mm | 4.724 in ; Overall Thickness - 15.0 mm | 0.591 in ; Material - Zinc Alloy

399123

Price Range
$23.50 - $20.00

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    0.315 in
  • Overall Length
    2.362 in
  • Overall Thickness
    0.591 in
  • Stud Length
    0.551 in
  • Colour
    Black
Free Swinging Hinge - Overall Length - 50.0 mm | 1.969 in ; Overall Width - 63.0 mm | 2.48 in ; Overall Thickness - 11.0 mm | 0.433 in ; Material - Zinc Alloy

099118

Price Range
$11.40 - $9.70

Stock Levels
250 In stock
Attributes
  • Leaf Thickness
    0.236 in
  • Overall Length
    1.969 in
  • Overall Thickness
    0.433 in
  • Stud Length
    0.472 in
  • Colour
    Silver
Free Swinging Hinge - Overall Length - 50.0 mm | 1.969 in ; Overall Width - 76.0 mm | 2.992 in ; Overall Thickness - 11.0 mm | 0.433 in ; Material - Stainless Steel

099129

Price Range
$10.40 - $10.40

Stock Levels
200 In stock
Attributes
  • Leaf Thickness
    0.236 in
  • Overall Length
    1.969 in
  • Overall Thickness
    0.433 in
  • Stud Length
    0.472 in
  • Colour
    Black
Free Swinging Hinge - Overall Length - 50.0 mm | 1.969 in ; Overall Width - 76.0 mm | 2.992 in ; Overall Thickness - 11.0 mm | 0.433 in ; Material - Zinc Alloy

099119

Price Range
$12.20 - $10.40

Stock Levels
233 In stock
Attributes
  • Leaf Thickness
    0.236 in
  • Overall Length
    1.969 in
  • Overall Thickness
    0.433 in
  • Stud Length
    0.472 in
  • Colour
    Silver
Free Swinging Hinge - Overall Length - 40.0 mm | 1.575 in ; Overall Width - 40.0 mm | 1.575 in ; Overall Thickness - 9.0 mm | 0.354 in ; Material - Stainless Steel

299121

Price Range
$10.80 - $10.80

Stock Levels
1934 In stock
Attributes
  • Leaf Thickness
    0.197 in
  • Overall Length
    1.575 in
  • Overall Thickness
    0.354 in
  • Stud Length
    0.335 in
  • Colour
    Black
Free Swinging Hinge - Overall Length - 60.0 mm | 2.362 in ; Overall Width - 120.0 mm | 4.724 in ; Overall Thickness - 15.0 mm | 0.591 in ; Material - Zinc Alloy

399113

Price Range
$23.50 - $20.00

Stock Levels
37 In stock
Attributes
  • Leaf Thickness
    0.315 in
  • Overall Length
    2.362 in
  • Overall Thickness
    0.591 in
  • Stud Length
    0.551 in
  • Colour
    Silver