Quantity | Unit price |
---|---|
100 - 999 | $3.017 |
1000 - 4999 | $1.3457 |
5000 - 9999 | $1.3356 |
10000 + | $1.325 |
Base Length | 1.200 in |
---|---|
Base Length | 30.5 mm |
Base Width | 0.827 in |
Base Width | 21.0 mm |
Cable Bundle Diameter Range | 1.024 in |
Cable Bundle Diameter Range | 26.0 mm |
Maximum Cable Bundle Diameter | 1.024 in |
Maximum Cable Bundle Diameter | 26.0 mm |
Colour | Black |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Mounting Method | Adhesive |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue