| Quantity | Unit price |
|---|---|
| 100 - 999 | $2.0444 |
| 1000 - 4999 | $0.9117 |
| 5000 - 9999 | $0.9051 |
| 10000 + | $0.8979 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Length | 30.5 mm |
|---|---|
| Base Length | 1.201 in |
| Base Width | 0.827 in |
| Base Width | 21 mm |
| Cable Bundle Diameter Range | 0.866 in |
| Cable Bundle Diameter Range | 22 mm |
| Maximum Cable Bundle Diameter | 22 mm |
| Maximum Cable Bundle Diameter | 0.866 in |
| Colour | Natural |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Mounting Method | Adhesive |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue