Menu Search

Knurled Thumb Screws - Slotted/Plastic

In stock

Knurled Thumb Screws have a slotted head and a knurled surface for manual tightening and loosening of threaded fasteners but can also be installed using a flat screwdriver. It is simple to install and provides a firm grip, making it ideal for applications requiring easy adjustment.

Due to their plastic construction, they are lightweight, vibration, chemical, electrical and corrosion resistant options, making them an excellent choice for use in harsh or outdoor environments. They are frequently utilised in furniture assembly, electrical equipment, and automobile industries.

  • Material: PA, Nylon
  • Colour: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
273 results
Product SKUs information
Item Code Price range Availability Thread Size Head Diameter Thread Length View
$0.1038 - $0.1118 Request the lead time here
#8-32
0.381 in
2.000 in
$0.0926 - $0.1079 Request the lead time here
#8-32
0.381 in
1.000 in
$0.0888 - $0.1218 500 In stock
1/4-20
0.480 in
0.500 in
$0.0881 - $0.1023 Request the lead time here
#4-40
0.317 in
0.500 in
$0.0762 - $0.1047 7500 In stock
#10-32
0.395 in
0.500 in
$0.1191 - $0.1389 Request the lead time here
1/4-20
0.480 in
1.000 in
$0.0902 - $0.1053 1000 In stock
#4-40
0.317 in
1.000 in
$0.078 - $0.1068 500 In stock
#10-32
0.395 in
1.000 in
$0.092 - $0.1071 1000 In stock
#6-32
0.336 in
0.500 in
$0.113 - $0.1319 Request the lead time here
#10-32
0.395 in
2.000 in
$0.0737 - $0.101 6000 In stock
#8-32
0.381 in
1.500 in
$0.0792 - $0.1085 Request the lead time here
#10-32
0.395 in
1.250 in
$0.1151 - $0.1343 Request the lead time here
1/4-20
0.480 in
0.313 in
$0.0902 - $0.1239 1500 In stock
1/4-20
0.480 in
0.875 in
$0.0984 - $0.1148 Request the lead time here
#10-24
0.395 in
0.313 in
$0.0773 - $0.1061 Request the lead time here
#10-24
0.395 in
0.750 in
$0.0983 - $0.1146 5000 In stock
#8-32
0.381 in
1.125 in
$0.0638 - $0.0876 Request the lead time here
#8-32
0.381 in
1.750 in
$0.0978 - $0.114 1000 In stock
#10-24
0.395 in
0.250 in
$0.0803 - $0.11 500 In stock
#10-24
0.395 in
1.500 in
  • of 14
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #8-32; Thread Length 50.8 mm | 2.000 in

090832200TEG

Price Range
$0.1118 - $0.1038

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.381 in
  • Head Height
    0.280 in
  • Thread Length
    2.000 in
  • Thread Size
    #8-32
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #8-32; Thread Length 25.4 mm | 1.000 in

090832100TEG

Price Range
$0.1079 - $0.0926

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.381 in
  • Head Height
    0.280 in
  • Thread Length
    1.000 in
  • Thread Size
    #8-32
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size 1/4-20; Thread Length 12.7 mm | 0.500 in

092520050TEG

Price Range
$0.1218 - $0.0888

Stock Levels
500 In stock
Attributes
  • Head Diameter
    0.480 in
  • Head Height
    0.305 in
  • Thread Length
    0.500 in
  • Thread Size
    1/4-20
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #4-40; Thread Length 12.7 mm | 0.500 in

090440050TEG

Price Range
$0.1023 - $0.0881

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.317 in
  • Head Height
    0.216 in
  • Thread Length
    0.500 in
  • Thread Size
    #4-40
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #10-32; Thread Length 12.7 mm | 0.500 in

091032050TEG

Price Range
$0.1047 - $0.0762

Stock Levels
7500 In stock
Attributes
  • Head Diameter
    0.395 in
  • Head Height
    0.305 in
  • Thread Length
    0.500 in
  • Thread Size
    #10-32
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size 1/4-20; Thread Length 25.4 mm | 1.000 in

092520100TEG

Price Range
$0.1389 - $0.1191

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.480 in
  • Head Height
    0.305 in
  • Thread Length
    1.000 in
  • Thread Size
    1/4-20
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #4-40; Thread Length 25.4 mm | 1.000 in

090440100TEG

Price Range
$0.1053 - $0.0902

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.317 in
  • Head Height
    0.216 in
  • Thread Length
    1.000 in
  • Thread Size
    #4-40
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #10-32; Thread Length 25.4 mm | 1.000 in

091032100TEG

Price Range
$0.1068 - $0.078

Stock Levels
500 In stock
Attributes
  • Head Diameter
    0.395 in
  • Head Height
    0.305 in
  • Thread Length
    1.000 in
  • Thread Size
    #10-32
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #6-32; Thread Length 12.7 mm | 0.500 in

090632050TEG

Price Range
$0.1071 - $0.092

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.336 in
  • Head Height
    0.243 in
  • Thread Length
    0.500 in
  • Thread Size
    #6-32
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #10-32; Thread Length 50.8 mm | 2.000 in

091032200TEG

Price Range
$0.1319 - $0.113

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.395 in
  • Head Height
    0.305 in
  • Thread Length
    2.000 in
  • Thread Size
    #10-32
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #8-32; Thread Length 38.1 mm | 1.500 in

090832150TEG

Price Range
$0.101 - $0.0737

Stock Levels
6000 In stock
Attributes
  • Head Diameter
    0.381 in
  • Head Height
    0.280 in
  • Thread Length
    1.500 in
  • Thread Size
    #8-32
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #10-32; Thread Length 31.8 mm | 1.250 in

091032125TEG

Price Range
$0.1085 - $0.0792

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.395 in
  • Head Height
    0.305 in
  • Thread Length
    1.250 in
  • Thread Size
    #10-32
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size 1/4-20; Thread Length 7.9 mm | 0.312 in

092520031TEG

Price Range
$0.1343 - $0.1151

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.480 in
  • Head Height
    0.305 in
  • Thread Length
    0.313 in
  • Thread Size
    1/4-20
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size 1/4-20; Thread Length 22.2 mm | 0.875 in

092520087TEG

Price Range
$0.1239 - $0.0902

Stock Levels
1500 In stock
Attributes
  • Head Diameter
    0.480 in
  • Head Height
    0.305 in
  • Thread Length
    0.875 in
  • Thread Size
    1/4-20
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #10-24; Thread Length 7.9 mm | 0.312 in

091024031TEG

Price Range
$0.1148 - $0.0984

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.395 in
  • Head Height
    0.305 in
  • Thread Length
    0.313 in
  • Thread Size
    #10-24
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #10-24; Thread Length 19.1 mm | 0.750 in

091024075TEG

Price Range
$0.1061 - $0.0773

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.395 in
  • Head Height
    0.305 in
  • Thread Length
    0.750 in
  • Thread Size
    #10-24
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #8-32; Thread Length 28.6 mm | 1.125 in

090832112TEG

Price Range
$0.1146 - $0.0983

Stock Levels
5000 In stock
Attributes
  • Head Diameter
    0.381 in
  • Head Height
    0.280 in
  • Thread Length
    1.125 in
  • Thread Size
    #8-32
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #8-32; Thread Length 44.5 mm | 1.750 in

090832175TEG

Price Range
$0.0876 - $0.0638

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.381 in
  • Head Height
    0.280 in
  • Thread Length
    1.750 in
  • Thread Size
    #8-32
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #10-24; Thread Length 6.4 mm | 0.250 in

091024025TEG

Price Range
$0.114 - $0.0978

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.395 in
  • Head Height
    0.305 in
  • Thread Length
    0.250 in
  • Thread Size
    #10-24
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #10-24; Thread Length 38.1 mm | 1.500 in

091024150TEG

Price Range
$0.11 - $0.0803

Stock Levels
500 In stock
Attributes
  • Head Diameter
    0.395 in
  • Head Height
    0.305 in
  • Thread Length
    1.500 in
  • Thread Size
    #10-24
  • Colour
    Natural