Menu Search

Knurled Thumb Screws - Slotted/Plastic

In stock

Knurled Thumb Screws have a slotted head and a knurled surface for manual tightening and loosening of threaded fasteners but can also be installed using a flat screwdriver. It is simple to install and provides a firm grip, making it ideal for applications requiring easy adjustment.

Due to their plastic construction, they are lightweight, vibration, chemical, electrical and corrosion resistant options, making them an excellent choice for use in harsh or outdoor environments. They are frequently utilised in furniture assembly, electrical equipment, and automobile industries.

  • Material: PA, Nylon
  • Colour: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
273 results
Product SKUs information
Item Code Price range Availability Thread Size Head Diameter Thread Length View
$0.0626 - $0.086 Request the lead time here
M5 x 0.8
0.394 in
0.236 in
$0.0866 - $0.1188 Request the lead time here
M5 x 0.8
0.394 in
0.472 in
$0.1032 - $0.1416 Request the lead time here
M6 x 1.0
0.48 in
0.984 in
$0.0554 - $0.0758 Request the lead time here
M3 x 0.5
0.319 in
0.984 in
$0.0606 - $0.083 Request the lead time here
M3 x 0.5
0.319 in
1.654 in
$0.059 - $0.081 Request the lead time here
M4 x 0.7
0.382 in
0.787 in
$0.0911 - $0.125 Request the lead time here
M5 x 0.8
0.394 in
1.575 in
$0.0548 - $0.075 Request the lead time here
M3 x 0.5
0.319 in
0.787 in
$0.1079 - $0.1478 Request the lead time here
M6 x 1.0
0.484 in
1.772 in
$0.0899 - $0.1235 Request the lead time here
M5 x 0.8
0.394 in
1.181 in
$0.0575 - $0.0789 Request the lead time here
M4 x 0.7
0.382 in
0.236 in
$0.0741 - $0.1017 Request the lead time here
M6 x 1.0
0.48 in
0.315 in
$0.1061 - $0.1452 Request the lead time here
M6 x 1.0
0.48 in
1.378 in
$0.0789 - $0.1082 Request the lead time here
M4 x 0.7
0.382 in
0.472 in
$0.0572 - $0.0785 Request the lead time here
M3.5 x 0.6
0.335 in
0.787 in
$0.0579 - $0.0794 Request the lead time here
M4 x 0.7
0.382 in
0.394 in
$0.0593 - $0.0813 Request the lead time here
M4 x 0.7
0.382 in
0.984 in
$0.0884 - $0.1214 Request the lead time here
M5 x 0.8
0.394 in
0.984 in
$0.1089 - $0.1494 Request the lead time here
M6 x 1.0
0.48 in
2.362 in
$0.063 - $0.0866 Request the lead time here
M5 x 0.8
0.394 in
0.315 in
  • of 14
Knurled Screw Slotted Drive M5 x 0.8 6.0 mm Nylon 6/6 Black

50M050080T006B

Price Range
$0.086 - $0.0626

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.394 in
  • Head Height
    0.307 in
  • Thread Length
    0.236 in
  • Thread Size
    M5 x 0.8
  • Colour
    Black
Knurled Screw Slotted Drive M5 x 0.8 12.0 mm Nylon 6/6 Black

50M050080T012B

Price Range
$0.1188 - $0.0866

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.394 in
  • Head Height
    0.307 in
  • Thread Length
    0.472 in
  • Thread Size
    M5 x 0.8
  • Colour
    Black
Thumb Screw Slotted Drive M6 x 1.0 25.0 mm Nylon 6/6 Black

50M060100T025B

Price Range
$0.1416 - $0.1032

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.48 in
  • Head Height
    0.307 in
  • Thread Length
    0.984 in
  • Thread Size
    M6 x 1.0
  • Colour
    Black
Thumb Screw Slotted Drive M3 x 0.5 25.0 mm Nylon 6/6 Black

50M030050T025B

Price Range
$0.0758 - $0.0554

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.319 in
  • Head Height
    0.217 in
  • Thread Length
    0.984 in
  • Thread Size
    M3 x 0.5
  • Colour
    Black
Thumb Screw Slotted Drive M3 x 0.5 42.0 mm Nylon 6/6 Black

50M030050T042B

Price Range
$0.083 - $0.0606

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.319 in
  • Head Height
    0.217 in
  • Thread Length
    1.654 in
  • Thread Size
    M3 x 0.5
  • Colour
    Black
Knurled Screw Slotted Drive M4 x 0.7 20.0 mm Nylon 6/6 Black

50M040070T020B

Price Range
$0.081 - $0.059

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.382 in
  • Head Height
    0.28 in
  • Thread Length
    0.787 in
  • Thread Size
    M4 x 0.7
  • Colour
    Black
Thumb Screw Slotted Drive M5 x 0.8 40.0 mm Nylon 6/6 Black

50M050080T040B

Price Range
$0.125 - $0.0911

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.394 in
  • Head Height
    0.307 in
  • Thread Length
    1.575 in
  • Thread Size
    M5 x 0.8
  • Colour
    Black
Thumb Screw Slotted Drive M3 x 0.5 20.0 mm Nylon 6/6 Black

50M030050T020B

Price Range
$0.075 - $0.0548

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.319 in
  • Head Height
    0.217 in
  • Thread Length
    0.787 in
  • Thread Size
    M3 x 0.5
  • Colour
    Black
Knurled Screw Slotted Drive M6 x 1.0 45.0 mm Nylon 6/6 Black

50M060100T045B

Price Range
$0.1478 - $0.1079

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.484 in
  • Head Height
    0.327 in
  • Thread Length
    1.772 in
  • Thread Size
    M6 x 1.0
  • Colour
    Black
Thumb Screw Slotted Drive M5 x 0.8 30.0 mm Nylon 6/6 Black

50M050080T030B

Price Range
$0.1235 - $0.0899

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.394 in
  • Head Height
    0.307 in
  • Thread Length
    1.181 in
  • Thread Size
    M5 x 0.8
  • Colour
    Black
Thumb Screw Slotted Drive M4 x 0.7 6.0 mm Nylon 6/6 Black

50M040070T006B

Price Range
$0.0789 - $0.0575

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.382 in
  • Head Height
    0.28 in
  • Thread Length
    0.236 in
  • Thread Size
    M4 x 0.7
  • Colour
    Black
Thumb Screw Slotted Drive M6 x 1.0 8.0 mm Nylon 6/6 Black

50M060100T008B

Price Range
$0.1017 - $0.0741

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.48 in
  • Head Height
    0.307 in
  • Thread Length
    0.315 in
  • Thread Size
    M6 x 1.0
  • Colour
    Black
Thumb Screw Slotted Drive M6 x 1.0 35.0 mm Nylon 6/6 Black

50M060100T035B

Price Range
$0.1452 - $0.1061

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.48 in
  • Head Height
    0.307 in
  • Thread Length
    1.378 in
  • Thread Size
    M6 x 1.0
  • Colour
    Black
Knurled Screw Slotted Drive M4 x 0.7 12.0 mm Nylon 6/6 Black

50M040070T012B

Price Range
$0.1082 - $0.0789

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.382 in
  • Head Height
    0.28 in
  • Thread Length
    0.472 in
  • Thread Size
    M4 x 0.7
  • Colour
    Black
Thumb Screw Slotted Drive M3.5 x 0.6 20.0 mm Nylon 6/6 Black

50M035060T020B

Price Range
$0.0785 - $0.0572

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.335 in
  • Head Height
    0.24 in
  • Thread Length
    0.787 in
  • Thread Size
    M3.5 x 0.6
  • Colour
    Black
Knurled Screw Slotted Drive M4 x 0.7 10.0 mm Nylon 6/6 Black

50M040070T010B

Price Range
$0.0794 - $0.0579

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.382 in
  • Head Height
    0.28 in
  • Thread Length
    0.394 in
  • Thread Size
    M4 x 0.7
  • Colour
    Black
Knurled Screw Slotted Drive M4 x 0.7 25.0 mm Nylon 6/6 Black

50M040070T025B

Price Range
$0.0813 - $0.0593

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.382 in
  • Head Height
    0.28 in
  • Thread Length
    0.984 in
  • Thread Size
    M4 x 0.7
  • Colour
    Black
Knurled Screw Slotted Drive M5 x 0.8 25.0 mm Nylon 6/6 Black

50M050080T025B

Price Range
$0.1214 - $0.0884

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.394 in
  • Head Height
    0.307 in
  • Thread Length
    0.984 in
  • Thread Size
    M5 x 0.8
  • Colour
    Black
Thumb Screw Slotted Drive M6 x 1.0 60.0 mm Nylon 6/6 Black

50M060100T060B

Price Range
$0.1494 - $0.1089

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.48 in
  • Head Height
    0.307 in
  • Thread Length
    2.362 in
  • Thread Size
    M6 x 1.0
  • Colour
    Black
Knurled Screw Slotted Drive M5 x 0.8 8.0 mm Nylon 6/6 Black

50M050080T008B

Price Range
$0.0866 - $0.063

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.394 in
  • Head Height
    0.307 in
  • Thread Length
    0.315 in
  • Thread Size
    M5 x 0.8
  • Colour
    Black