Menu Search

Knurled Thumb Screws - Slotted/Plastic

In stock

Knurled Thumb Screws have a slotted head and a knurled surface for manual tightening and loosening of threaded fasteners but can also be installed using a flat screwdriver. It is simple to install and provides a firm grip, making it ideal for applications requiring easy adjustment.

Due to their plastic construction, they are lightweight, vibration, chemical, electrical and corrosion resistant options, making them an excellent choice for use in harsh or outdoor environments. They are frequently utilised in furniture assembly, electrical equipment, and automobile industries.

  • Material: PA, Nylon
  • Colour: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
273 results
Product SKUs information
Item Code Price range Availability Thread Size Head Diameter Thread Length View
$0.0957 - $0.1313 500 In stock
1/4-20
0.480 in
2.000 in
$0.0878 - $0.1026 1000 In stock
#8-32
0.381 in
0.500 in
$0.1004 - $0.108 Request the lead time here
#8-32
0.381 in
2.000 in
$0.0894 - $0.1043 1000 In stock
#8-32
0.381 in
1.000 in
$0.0858 - $0.1178 4000 In stock
1/4-20
0.480 in
0.500 in
$0.0753 - $0.1032 500 In stock
#10-32
0.395 in
1.000 in
$0.0851 - $0.0989 2000 In stock
#4-40
0.317 in
0.500 in
$0.0737 - $0.1011 8500 In stock
#10-32
0.395 in
0.500 in
$0.1151 - $0.1343 1000 In stock
1/4-20
0.480 in
1.000 in
$0.0872 - $0.1017 1000 In stock
#4-40
0.317 in
1.000 in
$0.0575 - $0.0789 Request the lead time here
M4 x 0.7
0.382 in
0.236 in
$0.063 - $0.0866 Request the lead time here
M5 x 0.8
0.394 in
0.315 in
$0.0741 - $0.1017 Request the lead time here
M6 x 1.0
0.48 in
0.315 in
$0.1061 - $0.1452 Request the lead time here
M6 x 1.0
0.48 in
1.378 in
$0.108 - $0.1481 Request the lead time here
M6 x 1.0
0.48 in
1.969 in
$0.0548 - $0.075 Request the lead time here
M3 x 0.5
0.319 in
0.787 in
$0.0572 - $0.0785 Request the lead time here
M3.5 x 0.6
0.335 in
0.787 in
$0.0845 - $0.1157 Request the lead time here
M4 x 0.7
0.382 in
1.575 in
$0.0585 - $0.0803 Request the lead time here
M4 x 0.7
0.382 in
0.63 in
$0.1089 - $0.1494 Request the lead time here
M6 x 1.0
0.48 in
2.362 in
  • of 14
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size 1/4-20; Thread Length 50.8 mm | 2.000 in

092520200TEG

Price Range
$0.1313 - $0.0957

Stock Levels
500 In stock
Attributes
  • Head Diameter
    0.480 in
  • Head Height
    0.305 in
  • Thread Length
    2.000 in
  • Thread Size
    1/4-20
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #8-32; Thread Length 12.7 mm | 0.500 in

090832050TEG

Price Range
$0.1026 - $0.0878

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.381 in
  • Head Height
    0.280 in
  • Thread Length
    0.500 in
  • Thread Size
    #8-32
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #8-32; Thread Length 50.8 mm | 2.000 in

090832200TEG

Price Range
$0.108 - $0.1004

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.381 in
  • Head Height
    0.280 in
  • Thread Length
    2.000 in
  • Thread Size
    #8-32
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #8-32; Thread Length 25.4 mm | 1.000 in

090832100TEG

Price Range
$0.1043 - $0.0894

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.381 in
  • Head Height
    0.280 in
  • Thread Length
    1.000 in
  • Thread Size
    #8-32
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size 1/4-20; Thread Length 12.7 mm | 0.500 in

092520050TEG

Price Range
$0.1178 - $0.0858

Stock Levels
4000 In stock
Attributes
  • Head Diameter
    0.480 in
  • Head Height
    0.305 in
  • Thread Length
    0.500 in
  • Thread Size
    1/4-20
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #10-32; Thread Length 25.4 mm | 1.000 in

091032100TEG

Price Range
$0.1032 - $0.0753

Stock Levels
500 In stock
Attributes
  • Head Diameter
    0.395 in
  • Head Height
    0.305 in
  • Thread Length
    1.000 in
  • Thread Size
    #10-32
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #4-40; Thread Length 12.7 mm | 0.500 in

090440050TEG

Price Range
$0.0989 - $0.0851

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    0.317 in
  • Head Height
    0.216 in
  • Thread Length
    0.500 in
  • Thread Size
    #4-40
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #10-32; Thread Length 12.7 mm | 0.500 in

091032050TEG

Price Range
$0.1011 - $0.0737

Stock Levels
8500 In stock
Attributes
  • Head Diameter
    0.395 in
  • Head Height
    0.305 in
  • Thread Length
    0.500 in
  • Thread Size
    #10-32
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size 1/4-20; Thread Length 25.4 mm | 1.000 in

092520100TEG

Price Range
$0.1343 - $0.1151

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.480 in
  • Head Height
    0.305 in
  • Thread Length
    1.000 in
  • Thread Size
    1/4-20
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #4-40; Thread Length 25.4 mm | 1.000 in

090440100TEG

Price Range
$0.1017 - $0.0872

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.317 in
  • Head Height
    0.216 in
  • Thread Length
    1.000 in
  • Thread Size
    #4-40
  • Colour
    Natural
Thumb Screw Slotted Drive M4 x 0.7 6.0 mm Nylon 6/6 Black

50M040070T006B

Price Range
$0.0789 - $0.0575

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.382 in
  • Head Height
    0.28 in
  • Thread Length
    0.236 in
  • Thread Size
    M4 x 0.7
  • Colour
    Black
Knurled Screw Slotted Drive M5 x 0.8 8.0 mm Nylon 6/6 Black

50M050080T008B

Price Range
$0.0866 - $0.063

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.394 in
  • Head Height
    0.307 in
  • Thread Length
    0.315 in
  • Thread Size
    M5 x 0.8
  • Colour
    Black
Thumb Screw Slotted Drive M6 x 1.0 8.0 mm Nylon 6/6 Black

50M060100T008B

Price Range
$0.1017 - $0.0741

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.48 in
  • Head Height
    0.307 in
  • Thread Length
    0.315 in
  • Thread Size
    M6 x 1.0
  • Colour
    Black
Thumb Screw Slotted Drive M6 x 1.0 35.0 mm Nylon 6/6 Black

50M060100T035B

Price Range
$0.1452 - $0.1061

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.48 in
  • Head Height
    0.307 in
  • Thread Length
    1.378 in
  • Thread Size
    M6 x 1.0
  • Colour
    Black
Knurled Screw Slotted Drive M6 x 1.0 50.0 mm Nylon 6/6 Black

50M060100T050B

Price Range
$0.1481 - $0.108

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.48 in
  • Head Height
    0.307 in
  • Thread Length
    1.969 in
  • Thread Size
    M6 x 1.0
  • Colour
    Black
Thumb Screw Slotted Drive M3 x 0.5 20.0 mm Nylon 6/6 Black

50M030050T020B

Price Range
$0.075 - $0.0548

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.319 in
  • Head Height
    0.217 in
  • Thread Length
    0.787 in
  • Thread Size
    M3 x 0.5
  • Colour
    Black
Thumb Screw Slotted Drive M3.5 x 0.6 20.0 mm Nylon 6/6 Black

50M035060T020B

Price Range
$0.0785 - $0.0572

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.335 in
  • Head Height
    0.24 in
  • Thread Length
    0.787 in
  • Thread Size
    M3.5 x 0.6
  • Colour
    Black
Thumb Screw Slotted Drive M4 x 0.7 40.0 mm Nylon 6/6 Black

50M040070T040B

Price Range
$0.1157 - $0.0845

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.382 in
  • Head Height
    0.28 in
  • Thread Length
    1.575 in
  • Thread Size
    M4 x 0.7
  • Colour
    Black
Knurled Screw Slotted Drive M4 x 0.7 16.0 mm Nylon 6/6 Black

50M040070T016B

Price Range
$0.0803 - $0.0585

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.382 in
  • Head Height
    0.28 in
  • Thread Length
    0.63 in
  • Thread Size
    M4 x 0.7
  • Colour
    Black
Thumb Screw Slotted Drive M6 x 1.0 60.0 mm Nylon 6/6 Black

50M060100T060B

Price Range
$0.1494 - $0.1089

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.48 in
  • Head Height
    0.307 in
  • Thread Length
    2.362 in
  • Thread Size
    M6 x 1.0
  • Colour
    Black