Knurled Thumb Screws have a slotted head and a knurled surface for manual tightening and loosening of threaded fasteners but can also be installed using a flat screwdriver. It is simple to install and provides a firm grip, making it ideal for applications requiring easy adjustment.
Due to their plastic construction, they are lightweight, vibration, chemical, electrical and corrosion resistant options, making them an excellent choice for use in harsh or outdoor environments. They are frequently utilised in furniture assembly, electrical equipment, and automobile industries.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Head Diameter | Thread Length | View | |
---|---|---|---|---|---|---|
$0.1004 - $0.108 | Request the lead time here |
#8-32
|
0.381 in
9.7 mm
|
2.000 in
50.8 mm
|
||
$0.0851 - $0.0989 | Request the lead time here |
#4-40
|
0.317 in
8.1 mm
|
0.500 in
12.7 mm
|
||
$0.0737 - $0.1011 | 8500 In stock |
#10-32
|
0.395 in
10 mm
|
0.500 in
12.7 mm
|
||
$0.1151 - $0.1343 | 1000 In stock |
1/4-20
|
0.480 in
12.2 mm
|
1.000 in
25.4 mm
|
||
$0.0888 - $0.1035 | 1000 In stock |
#6-32
|
0.336 in
8.5 mm
|
0.500 in
12.7 mm
|
||
$0.1092 - $0.1274 | Request the lead time here |
#10-32
|
0.395 in
10 mm
|
2.000 in
50.8 mm
|
||
$0.0872 - $0.1017 | 1000 In stock |
#4-40
|
0.317 in
8.1 mm
|
1.000 in
25.4 mm
|
||
$0.0753 - $0.1032 | 500 In stock |
#10-32
|
0.395 in
10 mm
|
1.000 in
25.4 mm
|
||
$0.0894 - $0.1043 | 1000 In stock |
#8-32
|
0.381 in
9.7 mm
|
1.000 in
25.4 mm
|
||
$0.0858 - $0.1178 | 1000 In stock |
1/4-20
|
0.480 in
12.2 mm
|
0.500 in
12.7 mm
|
||
$0.0521 - $0.0716 | Request the lead time here |
M4 X 0.7
|
0.382 in
9.7 mm
|
0.118 in
3.0 mm
|
||
$0.0717 - $0.0983 | 31000 In stock |
M4 X 0.7
|
0.382 in
9.7 mm
|
0.472 in
12.0 mm
|
||
$0.0557 - $0.0762 | 6000 In stock |
M4 X 0.7
|
0.382 in
9.7 mm
|
1.181 in
30.0 mm
|
||
$0.0578 - $0.0792 | Request the lead time here |
M5 X 0.8
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
||
$0.0804 - $0.1103 | 500 In stock |
M5 X 0.8
|
0.394 in
10.0 mm
|
0.984 in
25.0 mm
|
||
$0.0674 - $0.0924 | Request the lead time here |
M6 X 1.0
|
0.48 in
12.2 mm
|
0.315 in
8.0 mm
|
||
$0.0932 - $0.1278 | 4000 In stock |
M6 X 1.0
|
0.48 in
12.2 mm
|
0.787 in
20.0 mm
|
||
$0.099 - $0.1359 | Request the lead time here |
M6 X 1.0
|
0.48 in
12.2 mm
|
2.362 in
60.0 mm
|
||
$0.0486 - $0.0666 | 58000 In stock |
M3 x 0.5
|
0.319 in
8.1 mm
|
0.394 in
10.0 mm
|
||
$0.0587 - $0.0804 | 1000 In stock |
M5 X 0.8
|
0.394 in
10.0 mm
|
0.63 in
16.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue