Knurled Thumb Screws have a slotted head and a knurled surface for manual tightening and loosening of threaded fasteners but can also be installed using a flat screwdriver. It is simple to install and provides a firm grip, making it ideal for applications requiring easy adjustment.
Due to their plastic construction, they are lightweight, vibration, chemical, electrical and corrosion resistant options, making them an excellent choice for use in harsh or outdoor environments. They are frequently utilised in furniture assembly, electrical equipment, and automobile industries.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Head Diameter | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0983 - $0.1143 | Request the lead time here |
#8-32
|
0.381 in
9.7 mm
|
0.188 in
4.8 mm
|
||
| $0.0942 - $0.1101 | Request the lead time here |
#4-40
|
0.317 in
8.1 mm
|
0.250 in
6.4 mm
|
||
| $0.0573 - $0.0785 | Request the lead time here |
M3 x 0.5
|
0.319 in
8.1 mm
|
0.984 in
25.0 mm
|
||
| $0.0627 - $0.0858 | Request the lead time here |
M3 x 0.5
|
0.319 in
8.1 mm
|
1.654 in
42.0 mm
|
||
| $0.0611 - $0.0839 | 500 In stock |
M4 x 0.7
|
0.382 in
9.7 mm
|
0.787 in
20.0 mm
|
||
| $0.0942 - $0.1293 | Request the lead time here |
M5 x 0.8
|
0.394 in
10.0 mm
|
1.575 in
40.0 mm
|
||
| $0.1067 - $0.1244 | Request the lead time here |
#10-32
|
0.395 in
10 mm
|
0.125 in
3.2 mm
|
||
| $0.0668 - $0.0915 | Request the lead time here |
M5 x 0.8
|
0.394 in
10.0 mm
|
0.63 in
16.0 mm
|
||
| $0.0816 - $0.1119 | Request the lead time here |
M4 x 0.7
|
0.382 in
9.7 mm
|
0.472 in
12.0 mm
|
||
| $0.1091 - $0.1274 | Request the lead time here |
#4-40
|
0.317 in
8.1 mm
|
1.375 in
34.9 mm
|
||
| $0.0567 - $0.0777 | Request the lead time here |
M3 x 0.5
|
0.319 in
8.1 mm
|
0.787 in
20.0 mm
|
||
| $0.0591 - $0.0812 | Request the lead time here |
M3.5 x 0.6
|
0.335 in
8.5 mm
|
0.787 in
20.0 mm
|
||
| $0.0875 - $0.1197 | Request the lead time here |
M4 x 0.7
|
0.382 in
9.7 mm
|
1.575 in
40.0 mm
|
||
| $0.0606 - $0.0831 | Request the lead time here |
M4 x 0.7
|
0.382 in
9.7 mm
|
0.63 in
16.0 mm
|
||
| $0.093 - $0.1278 | Request the lead time here |
M5 x 0.8
|
0.394 in
10.0 mm
|
1.181 in
30.0 mm
|
||
| $0.1127 - $0.1547 | Request the lead time here |
M6 x 1.0
|
0.48 in
12.2 mm
|
2.362 in
60.0 mm
|
||
| $0.0614 - $0.0842 | Request the lead time here |
M4 x 0.7
|
0.382 in
9.7 mm
|
0.984 in
25.0 mm
|
||
| $0.0915 - $0.1256 | Request the lead time here |
M5 x 0.8
|
0.394 in
10.0 mm
|
0.984 in
25.0 mm
|
||
| $0.1062 - $0.1457 | Request the lead time here |
M6 x 1.0
|
0.48 in
12.2 mm
|
0.787 in
20.0 mm
|
||
| $0.1052 - $0.1224 | Request the lead time here |
#8-32
|
0.381 in
9.7 mm
|
1.250 in
31.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue