Menu Search

Knurled Thumb Screws - Slotted/Plastic

In stock

Knurled Thumb Screws have a slotted head and a knurled surface for manual tightening and loosening of threaded fasteners but can also be installed using a flat screwdriver. It is simple to install and provides a firm grip, making it ideal for applications requiring easy adjustment.

Due to their plastic construction, they are lightweight, vibration, chemical, electrical and corrosion resistant options, making them an excellent choice for use in harsh or outdoor environments. They are frequently utilised in furniture assembly, electrical equipment, and automobile industries.

  • Material: PA, Nylon
  • Colour: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
273 results
Product SKUs information
Item Code Price range Availability Thread Size Head Diameter Thread Length View
$0.0957 - $0.1313 500 In stock
1/4-20
0.480 in
2.000 in
$0.0878 - $0.1026 1000 In stock
#8-32
0.381 in
0.500 in
$0.0737 - $0.1011 8500 In stock
#10-32
0.395 in
0.500 in
$0.0888 - $0.1035 Request the lead time here
#6-32
0.336 in
0.500 in
$0.1004 - $0.108 Request the lead time here
#8-32
0.381 in
2.000 in
$0.0894 - $0.1043 1000 In stock
#8-32
0.381 in
1.000 in
$0.0753 - $0.1032 500 In stock
#10-32
0.395 in
1.000 in
$0.1151 - $0.1343 1000 In stock
1/4-20
0.480 in
1.000 in
$0.1092 - $0.1274 Request the lead time here
#10-32
0.395 in
2.000 in
$0.0858 - $0.1178 1000 In stock
1/4-20
0.480 in
0.500 in
$0.0851 - $0.0989 2000 In stock
#4-40
0.317 in
0.500 in
$0.0872 - $0.1017 1000 In stock
#4-40
0.317 in
1.000 in
$0.0738 - $0.1013 Request the lead time here
#8-32
0.381 in
1.375 in
$0.0936 - $0.1092 Request the lead time here
#10-24
0.395 in
0.125 in
$0.096 - $0.1118 3000 In stock
#10-24
0.395 in
0.375 in
$0.0938 - $0.1095 Request the lead time here
#10-32
0.395 in
0.188 in
$0.0507 - $0.0696 Request the lead time here
M3 x 0.5
0.319 in
1.181 in
$0.0711 - $0.0975 6000 In stock
#8-32
0.381 in
1.500 in
$0.0983 - $0.1146 Request the lead time here
#10-24
0.395 in
0.188 in
$0.0866 - $0.119 Request the lead time here
1/4-20
0.480 in
0.750 in
  • of 14
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size 1/4-20; Thread Length 50.8 mm | 2.000 in

092520200TEG

Price Range
$0.1313 - $0.0957

Stock Levels
500 In stock
Attributes
  • Head Diameter
    0.480 in
  • Head Height
    0.305 in
  • Thread Length
    2.000 in
  • Thread Size
    1/4-20
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #8-32; Thread Length 12.7 mm | 0.500 in

090832050TEG

Price Range
$0.1026 - $0.0878

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.381 in
  • Head Height
    0.280 in
  • Thread Length
    0.500 in
  • Thread Size
    #8-32
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #10-32; Thread Length 12.7 mm | 0.500 in

091032050TEG

Price Range
$0.1011 - $0.0737

Stock Levels
8500 In stock
Attributes
  • Head Diameter
    0.395 in
  • Head Height
    0.305 in
  • Thread Length
    0.500 in
  • Thread Size
    #10-32
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #6-32; Thread Length 12.7 mm | 0.500 in

090632050TEG

Price Range
$0.1035 - $0.0888

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.336 in
  • Head Height
    0.243 in
  • Thread Length
    0.500 in
  • Thread Size
    #6-32
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #8-32; Thread Length 50.8 mm | 2.000 in

090832200TEG

Price Range
$0.108 - $0.1004

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.381 in
  • Head Height
    0.280 in
  • Thread Length
    2.000 in
  • Thread Size
    #8-32
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #8-32; Thread Length 25.4 mm | 1.000 in

090832100TEG

Price Range
$0.1043 - $0.0894

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.381 in
  • Head Height
    0.280 in
  • Thread Length
    1.000 in
  • Thread Size
    #8-32
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #10-32; Thread Length 25.4 mm | 1.000 in

091032100TEG

Price Range
$0.1032 - $0.0753

Stock Levels
500 In stock
Attributes
  • Head Diameter
    0.395 in
  • Head Height
    0.305 in
  • Thread Length
    1.000 in
  • Thread Size
    #10-32
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size 1/4-20; Thread Length 25.4 mm | 1.000 in

092520100TEG

Price Range
$0.1343 - $0.1151

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.480 in
  • Head Height
    0.305 in
  • Thread Length
    1.000 in
  • Thread Size
    1/4-20
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #10-32; Thread Length 50.8 mm | 2.000 in

091032200TEG

Price Range
$0.1274 - $0.1092

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.395 in
  • Head Height
    0.305 in
  • Thread Length
    2.000 in
  • Thread Size
    #10-32
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size 1/4-20; Thread Length 12.7 mm | 0.500 in

092520050TEG

Price Range
$0.1178 - $0.0858

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.480 in
  • Head Height
    0.305 in
  • Thread Length
    0.500 in
  • Thread Size
    1/4-20
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #4-40; Thread Length 12.7 mm | 0.500 in

090440050TEG

Price Range
$0.0989 - $0.0851

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    0.317 in
  • Head Height
    0.216 in
  • Thread Length
    0.500 in
  • Thread Size
    #4-40
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #4-40; Thread Length 25.4 mm | 1.000 in

090440100TEG

Price Range
$0.1017 - $0.0872

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.317 in
  • Head Height
    0.216 in
  • Thread Length
    1.000 in
  • Thread Size
    #4-40
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #8-32; Thread Length 34.9 mm | 1.375 in

090832137TEG

Price Range
$0.1013 - $0.0738

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.381 in
  • Head Height
    0.280 in
  • Thread Length
    1.375 in
  • Thread Size
    #8-32
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #10-24; Thread Length 3.2 mm | 0.125 in

091024012TEG

Price Range
$0.1092 - $0.0936

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.395 in
  • Head Height
    0.305 in
  • Thread Length
    0.125 in
  • Thread Size
    #10-24
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #10-24; Thread Length 9.5 mm | 0.375 in

091024037TEG

Price Range
$0.1118 - $0.096

Stock Levels
3000 In stock
Attributes
  • Head Diameter
    0.395 in
  • Head Height
    0.305 in
  • Thread Length
    0.375 in
  • Thread Size
    #10-24
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #10-32; Thread Length 4.7 mm | 0.187 in

091032018TEG

Price Range
$0.1095 - $0.0938

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.395 in
  • Head Height
    0.305 in
  • Thread Length
    0.188 in
  • Thread Size
    #10-32
  • Colour
    Natural
Natural Nylon 6/6 Slotted Drive Knurled Round Pan Head Knurled Screw - Thread Size M3 x 0.5; Thread Length 30.0 mm | 1.181 in; Head Diameter 8.1 mm | 0.319 in

50M030050T030

Price Range
$0.0696 - $0.0507

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.319 in
  • Head Height
    0.217 in
  • Thread Length
    1.181 in
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #8-32; Thread Length 38.1 mm | 1.500 in

090832150TEG

Price Range
$0.0975 - $0.0711

Stock Levels
6000 In stock
Attributes
  • Head Diameter
    0.381 in
  • Head Height
    0.280 in
  • Thread Length
    1.500 in
  • Thread Size
    #8-32
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #10-24; Thread Length 4.7 mm | 0.187 in

091024018TEG

Price Range
$0.1146 - $0.0983

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.395 in
  • Head Height
    0.305 in
  • Thread Length
    0.188 in
  • Thread Size
    #10-24
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size 1/4-20; Thread Length 19.1 mm | 0.750 in

092520075TEG

Price Range
$0.119 - $0.0866

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.480 in
  • Head Height
    0.305 in
  • Thread Length
    0.750 in
  • Thread Size
    1/4-20
  • Colour
    Natural