Menu Search

Knurled Thumb Screws - Slotted/Plastic

In stock

Knurled Thumb Screws have a slotted head and a knurled surface for manual tightening and loosening of threaded fasteners but can also be installed using a flat screwdriver. It is simple to install and provides a firm grip, making it ideal for applications requiring easy adjustment.

Due to their plastic construction, they are lightweight, vibration, chemical, electrical and corrosion resistant options, making them an excellent choice for use in harsh or outdoor environments. They are frequently utilised in furniture assembly, electrical equipment, and automobile industries.

  • Material: PA, Nylon
  • Colour: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
273 results
Product SKUs information
Item Code Price range Availability Thread Size Head Diameter Thread Length View
$0.0945 - $0.11 Request the lead time here
#6-32
0.336 in
0.188 in
$0.096 - $0.1119 Request the lead time here
#6-32
0.336 in
0.313 in
$0.0977 - $0.1139 Request the lead time here
#6-32
0.336 in
0.500 in
$0.1002 - $0.1166 Request the lead time here
#6-32
0.336 in
1.000 in
$0.0966 - $0.113 Request the lead time here
#8-32
0.381 in
0.500 in
$0.1016 - $0.1182 Request the lead time here
#8-32
0.381 in
1.250 in
$0.1038 - $0.1212 Request the lead time here
#10-24
0.395 in
0.250 in
$0.083 - $0.1136 Request the lead time here
#10-24
0.395 in
1.000 in
$0.1046 - $0.122 Request the lead time here
#10-32
0.395 in
0.313 in
$0.0825 - $0.1133 Request the lead time here
#10-32
0.395 in
0.875 in
$0.1223 - $0.1427 Request the lead time here
1/4-20
0.480 in
0.313 in
$0.0845 - $0.1157 Request the lead time here
M4 x 0.7
0.382 in
1.575 in
$0.059 - $0.081 Request the lead time here
M4 x 0.7
0.382 in
0.787 in
$0.0911 - $0.125 Request the lead time here
M5
0.394 in
1.575 in
$0.1026 - $0.1407 Request the lead time here
M6
0.48 in
0.787 in
$0.0585 - $0.0803 Request the lead time here
M4 x 0.7
0.382 in
0.63 in
$0.0899 - $0.1235 Request the lead time here
M5
0.394 in
1.181 in
$0.1089 - $0.1494 Request the lead time here
M6
0.48 in
2.362 in
$0.063 - $0.0866 Request the lead time here
M5
0.394 in
0.315 in
$0.0741 - $0.1017 Request the lead time here
M6
0.48 in
0.315 in
  • of 14
Thumb Screw Slotted Drive #6-32 0.188 in Nylon 6/6 Black

090632018TEGB

Price Range
$0.11 - $0.0945

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.336 in
  • Head Height
    0.243 in
  • Thread Length
    0.188 in
  • Thread Size
    #6-32
  • Colour
    Black
Thumb Screw Slotted Drive #6-32 0.313 in Nylon 6/6 Black

090632031TEGB

Price Range
$0.1119 - $0.096

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.336 in
  • Head Height
    0.243 in
  • Thread Length
    0.313 in
  • Thread Size
    #6-32
  • Colour
    Black
Thumb Screw Slotted Drive #6-32 0.500 in Nylon 6/6 Black

090632050TEGB

Price Range
$0.1139 - $0.0977

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.336 in
  • Head Height
    0.243 in
  • Thread Length
    0.500 in
  • Thread Size
    #6-32
  • Colour
    Black
Thumb Screw Slotted Drive #6-32 1.000 in Nylon 6/6 Black

090632100TEGB

Price Range
$0.1166 - $0.1002

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.336 in
  • Head Height
    0.243 in
  • Thread Length
    1.000 in
  • Thread Size
    #6-32
  • Colour
    Black
Thumb Screw Slotted Drive #8-32 0.500 in Nylon 6/6 Black

090832050TEGB

Price Range
$0.113 - $0.0966

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.381 in
  • Head Height
    0.280 in
  • Thread Length
    0.500 in
  • Thread Size
    #8-32
  • Colour
    Black
Thumb Screw Slotted Drive #8-32 1.250 in Nylon 6/6 Black

090832125TEGB

Price Range
$0.1182 - $0.1016

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.381 in
  • Head Height
    0.280 in
  • Thread Length
    1.250 in
  • Thread Size
    #8-32
  • Colour
    Black
Thumb Screw Slotted Drive #10-24 0.250 in Nylon 6/6 Black

091024025TEGB

Price Range
$0.1212 - $0.1038

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.395 in
  • Head Height
    0.305 in
  • Thread Length
    0.250 in
  • Thread Size
    #10-24
  • Colour
    Black
Thumb Screw Slotted Drive #10-24 1.000 in Nylon 6/6 Black

091024100TEGB

Price Range
$0.1136 - $0.083

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.395 in
  • Head Height
    0.305 in
  • Thread Length
    1.000 in
  • Thread Size
    #10-24
  • Colour
    Black
Thumb Screw Slotted Drive #10-32 0.313 in Nylon 6/6 Black

091032031TEGB

Price Range
$0.122 - $0.1046

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.395 in
  • Head Height
    0.305 in
  • Thread Length
    0.313 in
  • Thread Size
    #10-32
  • Colour
    Black
Thumb Screw Slotted Drive #10-32 0.875 in Nylon 6/6 Black

091032087TEGB

Price Range
$0.1133 - $0.0825

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.395 in
  • Head Height
    0.305 in
  • Thread Length
    0.875 in
  • Thread Size
    #10-32
  • Colour
    Black
Thumb Screw Slotted Drive 1/4-20 0.313 in Nylon 6/6 Black

092520031TEGB

Price Range
$0.1427 - $0.1223

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.480 in
  • Head Height
    0.305 in
  • Thread Length
    0.313 in
  • Thread Size
    1/4-20
  • Colour
    Black
Thumb Screw Slotted Drive M4 x 0.7 40.0 mm Nylon 6/6 Black

50M040070T040B

Price Range
$0.1157 - $0.0845

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.382 in
  • Head Height
    0.28 in
  • Thread Length
    1.575 in
  • Thread Size
    M4 x 0.7
  • Colour
    Black
Knurled Screw Slotted Drive M4 x 0.7 20.0 mm Nylon 6/6 Black

50M040070T020B

Price Range
$0.081 - $0.059

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.382 in
  • Head Height
    0.28 in
  • Thread Length
    0.787 in
  • Thread Size
    M4 x 0.7
  • Colour
    Black
Thumb Screw Slotted Drive M5 x 0.8 40.0 mm Nylon 6/6 Black

50M050080T040B

Price Range
$0.125 - $0.0911

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.394 in
  • Head Height
    0.307 in
  • Thread Length
    1.575 in
  • Thread Size
    M5
  • Colour
    Black
Thumb Screw Slotted Drive M6 x 1.0 20.0 mm Nylon 6/6 Black

50M060100T020B

Price Range
$0.1407 - $0.1026

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.48 in
  • Head Height
    0.307 in
  • Thread Length
    0.787 in
  • Thread Size
    M6
  • Colour
    Black
Knurled Screw Slotted Drive M4 x 0.7 16.0 mm Nylon 6/6 Black

50M040070T016B

Price Range
$0.0803 - $0.0585

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.382 in
  • Head Height
    0.28 in
  • Thread Length
    0.63 in
  • Thread Size
    M4 x 0.7
  • Colour
    Black
Thumb Screw Slotted Drive M5 x 0.8 30.0 mm Nylon 6/6 Black

50M050080T030B

Price Range
$0.1235 - $0.0899

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.394 in
  • Head Height
    0.307 in
  • Thread Length
    1.181 in
  • Thread Size
    M5
  • Colour
    Black
Thumb Screw Slotted Drive M6 x 1.0 60.0 mm Nylon 6/6 Black

50M060100T060B

Price Range
$0.1494 - $0.1089

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.48 in
  • Head Height
    0.307 in
  • Thread Length
    2.362 in
  • Thread Size
    M6
  • Colour
    Black
Knurled Screw Slotted Drive M5 x 0.8 8.0 mm Nylon 6/6 Black

50M050080T008B

Price Range
$0.0866 - $0.063

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.394 in
  • Head Height
    0.307 in
  • Thread Length
    0.315 in
  • Thread Size
    M5
  • Colour
    Black
Thumb Screw Slotted Drive M6 x 1.0 8.0 mm Nylon 6/6 Black

50M060100T008B

Price Range
$0.1017 - $0.0741

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.48 in
  • Head Height
    0.307 in
  • Thread Length
    0.315 in
  • Thread Size
    M6
  • Colour
    Black