Quantity | Unit price |
---|---|
500 - 999 | $0.153 |
1000 - 4999 | $0.1377 |
5000 - 9999 | $0.1241 |
10000 + | $0.1118 |
Thread Length | 75.0 mm |
---|---|
Thread Length | 2.953 in |
Thread Size | M6 x 1.0 |
Colour | Black |
Material | Nylon 6/6 |
Full Material | Nylon 6/6 |
Head Type | Knurled Round Pan Head |
Drive Type | Slotted Drive |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue