Quantity | Unit price |
---|---|
500 - 999 | $0.1167 |
1000 - 4999 | $0.105 |
5000 - 9999 | $0.0947 |
10000 + | $0.0852 |
Head Diameter | 0.395 in |
---|---|
Head Diameter | 10 mm |
Head Height | 7.7 mm |
Head Height | 0.305 in |
Thread Length | 38.1 mm |
Thread Length | 1.500 in |
Thread Size | #10-24 |
Colour | Black |
Material | Nylon 6/6 |
Full Material | Nylon 6/6 |
Head Type | Knurled Round Pan Head |
Drive Type | Slotted Drive |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue