Menu Search

Jam Nuts

In stock

Plastic jam nuts are essential fastening components used in a wide range of applications to secure threaded connections. These nuts are made from high-quality plastic material, known for its strength, durability, and resistance to corrosion and wear. The main characteristic of plastic jam nuts is their ability to provide a tight and secure grip on threaded rods, bolts, or screws, preventing them from loosening due to vibrations or other external forces. The plastic material used in their construction ensures lightweight and non-conductive properties, making them suitable for both indoor and outdoor applications.

The benefits of plastic jam nuts are numerous. Firstly, they offer excellent resistance to corrosion, making them ideal for use in environments where exposure to moisture or chemicals may occur. Additionally, plastic jam nuts are non-magnetic and non-conductive, making them suitable - for applications where electrical conductivity is a concern. The lightweight nature of these nuts makes them easy to handle and install, reducing both time and effort required for fastening operations. Moreover, plastic jam nuts are cost-effective alternatives to metal nuts, providing similar performance at a lower price point.

  • Material: PA
  • Colour: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
34 results
Product SKUs information
Item Code Price range Availability Thread Size Distance Across Flats Outside Diameter Overall Height View
$0.1493 - $0.1643 34000 In stock
1/4-20
0.437 in
0.158 in
$0.243 - $0.2834 Request the lead time here
7/16-20
0.687 in
0.250 in
$0.2993 - $0.3492 Request the lead time here
1/2-20
0.687 in
0.220 in
$0.2991 - $0.3489 1000 In stock
9/16-24
0.750 in
0.250 in
$0.8873 - $1.035 1000 In stock
3/4-27
1.000 in
0.125 in
$0.2993 - $0.3492 2000 In stock
1/2-28
0.660 in
0.125 in
$0.8723 - $1.3295 1000 In stock
3/8-18
1.000 in
0.280 in
$0.6956 - $0.8115 1000 In stock
7/8-20
1.000 in
0.125 in
$0.2867 - $0.3342 11000 In stock
1/2-13
0.687 in
0.220 in
0487514HJN $0.4718 - $0.7193 250 In stock
7/8-14
1.250 in
0.340 in
$0.1994 - $0.2325 2000 In stock
3/8-24
0.500 in
0.125 in
$0.609 - $0.9282 2000 In stock
3/4-16
1.120 in
0.250 in
$0.7082 - $1.0791 Request the lead time here
#1-8
1.480 in
0.410 in
$0.3263 - $0.4971 500 In stock
5/8-11
0.937 in
0.375 in
  • of 2
Natural Nylon 6/6 Hexagonal Standard Hex Nut - Thread Size 1/4-20; Distance Across Flats 11.1 mm | 0.437 in; Overall Height 4 mm | 0.158 in

0425020HJN

Price Range
$0.1643 - $0.1493

Stock Levels
34000 In stock
Attributes
  • Distance Across Flats
    0.437 in
  • Overall Height
    0.158 in
  • Thread Size
    1/4-20
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Hexagonal Standard Hex Nut - Thread Size 7/16-20; Distance Across Flats 17.4 mm | 0.687 in; Overall Height 6.4 mm | 0.250 in

0443720HJN

Price Range
$0.2834 - $0.243

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.687 in
  • Overall Height
    0.250 in
  • Thread Size
    7/16-20
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Hexagonal Standard Hex Nut - Thread Size 1/2-20; Distance Across Flats 17.4 mm | 0.687 in; Overall Height 5.6 mm | 0.220 in

0450020HJN

Price Range
$0.3492 - $0.2993

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.687 in
  • Overall Height
    0.220 in
  • Thread Size
    1/2-20
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Hexagonal Standard Hex Nut - Thread Size 9/16-24; Distance Across Flats 19.1 mm | 0.750 in; Overall Height 6.4 mm | 0.250 in

0456224HJN

Price Range
$0.3489 - $0.2991

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.750 in
  • Overall Height
    0.250 in
  • Thread Size
    9/16-24
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Hexagonal Standard Hex Nut - Thread Size 3/4-27; Distance Across Flats 25.4 mm | 1.000 in; Overall Height 3.2 mm | 0.125 in

0475027HJN

Price Range
$1.035 - $0.8873

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    1.000 in
  • Overall Height
    0.125 in
  • Thread Size
    3/4-27
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Hexagonal Standard Hex Nut - Thread Size 1/2-28; Distance Across Flats 16.8 mm | 0.660 in; Overall Height 3.2 mm | 0.125 in

0450028HJN

Price Range
$0.3492 - $0.2993

Stock Levels
2000 In stock
Attributes
  • Distance Across Flats
    0.660 in
  • Overall Height
    0.125 in
  • Thread Size
    1/2-28
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Hexagonal Standard Hex Nut - Thread Size 3/8-18; Distance Across Flats 25.4 mm | 1.000 in; Overall Height 7.1 mm | 0.280 in

0437518PJN

Price Range
$1.3295 - $0.8723

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    1.000 in
  • Overall Height
    0.280 in
  • Thread Size
    3/8-18
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Hexagonal Standard Hex Nut - Thread Size 7/8-20; Distance Across Flats 25.4 mm | 1.000 in; Overall Height 3.2 mm | 0.125 in

0487520HJN

Price Range
$0.8115 - $0.6956

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    1.000 in
  • Overall Height
    0.125 in
  • Thread Size
    7/8-20
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Hexagonal Standard Hex Nut - Thread Size 1/2-13; Distance Across Flats 17.4 mm | 0.687 in; Overall Height 5.6 mm | 0.220 in

0450013HJN

Price Range
$0.3342 - $0.2867

Stock Levels
11000 In stock
Attributes
  • Distance Across Flats
    0.687 in
  • Overall Height
    0.220 in
  • Thread Size
    1/2-13
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Hexagonal Standard Hex Nut - Thread Size 7/8-14; Distance Across Flats 31.8 mm | 1.250 in; Overall Height 8.6 mm | 0.340 in

0487514HJN

Price Range
$0.7193 - $0.4718

Stock Levels
250 In stock
Attributes
  • Distance Across Flats
    1.250 in
  • Overall Height
    0.340 in
  • Thread Size
    7/8-14
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Hexagonal Standard Hex Nut - Thread Size 3/8-24; Distance Across Flats 12.7 mm | 0.500 in; Overall Height 3.2 mm | 0.125 in

0437524HJN

Price Range
$0.2325 - $0.1994

Stock Levels
2000 In stock
Attributes
  • Distance Across Flats
    0.500 in
  • Overall Height
    0.125 in
  • Thread Size
    3/8-24
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Hexagonal Standard Hex Nut - Thread Size 3/4-16; Distance Across Flats 28.4 mm | 1.120 in; Overall Height 6.4 mm | 0.250 in

0475016HJN

Price Range
$0.9282 - $0.609

Stock Levels
2000 In stock
Attributes
  • Distance Across Flats
    1.120 in
  • Overall Height
    0.250 in
  • Thread Size
    3/4-16
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Hexagonal Standard Hex Nut - Thread Size #1-8; Distance Across Flats 37.6 mm | 1.480 in; Overall Height 10.4 mm | 0.410 in

0410008HJN

Price Range
$1.0791 - $0.7082

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    1.480 in
  • Overall Height
    0.410 in
  • Thread Size
    #1-8
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Hexagonal Standard Hex Nut - Thread Size 5/8-11; Distance Across Flats 23.8 mm | 0.937 in; Overall Height 9.5 mm | 0.375 in

0462511HJN

Price Range
$0.4971 - $0.3263

Stock Levels
500 In stock
Attributes
  • Distance Across Flats
    0.937 in
  • Overall Height
    0.375 in
  • Thread Size
    5/8-11
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6