| Quantity | Unit price |
|---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Distance Across Flats | 31.8 mm |
|---|---|
| Distance Across Flats | 1.250 in |
| Overall Height | 8.6 mm |
| Overall Height | 0.340 in |
| Thread Size | 7/8-14 |
| Material | Nylon 6/6 |
| Full Material | Nylon 6/6 |
| Nut Shape | Hexagonal |
| Colour | Black |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue