| Quantity | Unit price |
|---|---|
| 500 - 999 | $1.95 |
| 1000 - 4999 | $1.755 |
| 5000 - 9999 | $1.5794 |
| 10000 - 24999 | $1.4216 |
| 25000 + | $1.2795 |
| Distance Across Flats | 37.6 mm |
|---|---|
| Distance Across Flats | 1.480 in |
| Overall Height | 0.410 in |
| Overall Height | 10.4 mm |
| Thread Size | 3/4-14 |
| Material | Nylon 6/6 |
| Full Material | Nylon 6/6 |
| Nut Shape | Hexagonal |
| Colour | Black |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue