| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.2432 |
| 5000 - 9999 | $0.2316 |
| 10000 + | $0.2211 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Distance Across Flats | 0.500 in |
|---|---|
| Distance Across Flats | 12.7 mm |
| Overall Height | 0.125 in |
| Overall Height | 3.2 mm |
| Thread Size | 3/8-16 |
| Material | Nylon 6/6 |
| Full Material | Nylon 6/6 |
| Nut Shape | Hexagonal |
| Colour | Natural |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue