| Quantity | Unit price |
|---|---|
| 10 - 249 | $6.9726 |
| 250 - 1249 | $4.9805 |
| 1250 + | $4.4825 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Compatible Cable Diameter Range | 1.024 - 1.378 in |
|---|---|
| Compatible Cable Diameter Range | 26 - 35 mm |
| Compatible Hole Diameter | 48 mm |
| Compatible Hole Diameter | 1.890 in |
| Panel Thickness Range | 1.0 - 4.0 mm |
| Panel Thickness Range | 0.039 - 0.157 in |
| Full Material | Ethylene Propylene Diene Monomer |
| Material | EPDM |
| Colour | Grey |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue