| Quantity | Unit price |
|---|---|
| 25 - 999 | $3.0963 |
| 1000 - 4999 | $2.2118 |
| 5000 + | $1.9905 |
| Compatible Cable Diameter Range | 0.551 - 0.787 in |
|---|---|
| Compatible Cable Diameter Range | 14 - 20 mm |
| Compatible Hole Diameter | 1.142 in |
| Compatible Hole Diameter | 29 mm |
| Panel Thickness Range | 1.0 - 4.0 mm |
| Panel Thickness Range | 0.039 - 0.157 in |
| Full Material | Ethylene Propylene Diene Monomer |
| Material | EPDM |
| Colour | Grey |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue