| Quantity | Unit price |
|---|---|
| 100 - 999 | $0.5657 |
| 1000 - 4999 | $0.3054 |
| 5000 + | $0.2691 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Maximum Operating Temperature | 870 °C |
|---|---|
| Maximum Operating Temperature | 1598 °F |
| Minimum Operating Temperature | -200 °C |
| Minimum Operating Temperature | -328 °F |
| Overall Length | 9.5 mm |
| Overall Length | 0.374 in |
| Full Material | 302 Stainless Steel |
| Material | Stainless Steel |
| Package Quantity | 100 |
| Outside Diameter | 3.2 mm |
| Outside Diameter | 0.126 in |
| Panel Thickness | 0.126 in |
| Panel Thickness | 3.2 mm |
| Style | Installation Pin for Type 2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue