| Quantity | Unit price |
|---|---|
| 100 - 999 | $0.4725 |
| 1000 - 4999 | $0.2543 |
| 5000 + | $0.2238 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Maximum Operating Temperature | 1598 °F |
|---|---|
| Maximum Operating Temperature | 870 °C |
| Minimum Operating Temperature | -328 °F |
| Minimum Operating Temperature | -200 °C |
| Overall Length | 6.4 mm |
| Overall Length | 0.252 in |
| Full Material | 302 Stainless Steel |
| Material | Stainless Steel |
| Package Quantity | 100 |
| Outside Diameter | 0.094 in |
| Outside Diameter | 2.4 mm |
| Panel Thickness | 0.063 in |
| Panel Thickness | 1.6 mm |
| Style | Installation Pin for Type 1 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue