Menu Search

Hydraulic Quick Release Dust Plugs

In stock

These Hydraulic Quick Release Dust Plugs are meant to keep dust, debris, and other pollutants away from the male and female quick-release couplings. Designed to remain attached to the hose, establish a reliable seal, and prevent the introduction of unwanted particles, assuring the hydraulic system's best working and lifetime.

They may be used to plug ISO 7241-1 Series A and B Quick Couplings and have high corrosion and wear resistance. It can assist in increasing the life of hydraulic couplings by shielding them from pollution. This can result in cost savings on replacement. It also helps to improve the application's performance.

Features a user-friendly design that enables easy installation and removal using the pull tab on the side. It can resist temperatures of -40F to 275F (-40C to 135C). Suitable for various hydraulic applications, including construction equipment, agricultural machinery, industrial machinery, and oil and gas.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
40 results
Product SKUs information
Item Code Price range Availability Thread Size Series Colour Plug Diameter View
$1.8192 - $2.1399 300 In stock
ISO B
Red
1.012 in
$1.7052 - $2.0064 Request the lead time here
ISO A
Yellow
0.72 in
$1.9328 - $2.2739 Request the lead time here
ISO A
Green
1.15 in
$1.8192 - $2.1399 Request the lead time here
ISO B
Green
1.012 in
$1.7052 - $2.0064 Request the lead time here
ISO A
Blue
0.72 in
$1.5917 - $1.8725 Request the lead time here
ISO B
Blue
0.61 in
$1.8192 - $2.1399 Request the lead time here
ISO A
Red
0.929 in
$1.7052 - $2.0064 100 In stock
ISO B
Red
0.787 in
$1.9328 - $2.2739 593 In stock
ISO A
Red
1.15 in
$1.5917 - $1.8725 Request the lead time here
ISO B
Yellow
0.61 in
$2.0463 - $2.4077 Request the lead time here
ISO B
Yellow
1.594 in
$2.0463 - $2.4077 595 In stock
ISO B
Blue
1.594 in
$1.5917 - $1.8725 Request the lead time here
ISO A
Yellow
0.5 in
$2.0463 - $2.4077 Request the lead time here
ISO A
Yellow
1.437 in
$1.9328 - $2.2739 Request the lead time here
ISO B
Yellow
1.287 in
$1.8192 - $2.1399 Request the lead time here
ISO A
Green
0.929 in
$1.7052 - $2.0064 Request the lead time here
ISO B
Green
0.787 in
$1.5917 - $1.8725 Request the lead time here
ISO A
Blue
0.5 in
$1.7052 - $2.0064 Request the lead time here
ISO A
Red
0.72 in
$1.5917 - $1.8725 423 In stock
ISO B
Red
0.61 in
  • of 2
Quick Release Plug - -40 - 135 °C | -4 - 275 °F ; Series ISO B ; ; TPE ; Red

499773

Price Range
$2.1399 - $1.8192

Stock Levels
300 In stock
Attributes
  • Plug Diameter
    1.012 in
  • Colour
    Red
  • Full Material
    Thermoplastic Elastomer
  • Material
    TPE
  • Series
    ISO B
Quick Release Plug - -40 - 135 °C | -4 - 275 °F ; Series ISO A ; ; TPE ; Yellow

499777

Price Range
$2.0064 - $1.7052

Stock Levels
Request the lead time here
Attributes
  • Inner Ring Inside Diameter
    0.984 in
  • Maximum Service Temperature
    275 °F
  • Minimum Service Temperature
    -40 °F
  • Plug Diameter
    0.72 in
  • Colour
    Yellow
Quick Release Plug - -40 - 135 °C | -4 - 275 °F ; Series ISO A ; ; TPE ; Green

499789

Price Range
$2.2739 - $1.9328

Stock Levels
Request the lead time here
Attributes
  • Inner Ring Inside Diameter
    1.417 in
  • Maximum Service Temperature
    275 °F
  • Minimum Service Temperature
    -40 °F
  • Plug Diameter
    1.15 in
  • Colour
    Green
Quick Release Plug - -40 - 135 °C | -4 - 275 °F ; Series ISO B ; ; TPE ; Green

499793

Price Range
$2.1399 - $1.8192

Stock Levels
Request the lead time here
Attributes
  • Inner Ring Inside Diameter
    1.378 in
  • Maximum Service Temperature
    275 °F
  • Minimum Service Temperature
    -40 °F
  • Plug Diameter
    1.012 in
  • Colour
    Green
Quick Release Plug - -40 - 135 °C | -4 - 275 °F ; Series ISO A ; ; TPE ; Blue

499797

Price Range
$2.0064 - $1.7052

Stock Levels
Request the lead time here
Attributes
  • Inner Ring Inside Diameter
    0.984 in
  • Maximum Service Temperature
    275 °F
  • Minimum Service Temperature
    -40 °F
  • Plug Diameter
    0.72 in
  • Colour
    Blue
Quick Release Plug - -40 - 135 °C | -4 - 275 °F ; Series ISO B ; ; TPE ; Blue

499801

Price Range
$1.8725 - $1.5917

Stock Levels
Request the lead time here
Attributes
  • Inner Ring Inside Diameter
    0.874 in
  • Maximum Service Temperature
    275 °F
  • Minimum Service Temperature
    -40 °F
  • Plug Diameter
    0.61 in
  • Colour
    Blue
Quick Release Plug - -40 - 135 °C | -4 - 275 °F ; Series ISO A ; ; TPE ; Red

499768

Price Range
$2.1399 - $1.8192

Stock Levels
Request the lead time here
Attributes
  • Plug Diameter
    0.929 in
  • Colour
    Red
  • Full Material
    Thermoplastic Elastomer
  • Material
    TPE
  • Series
    ISO A
Quick Release Plug - -40 - 135 °C | -4 - 275 °F ; Series ISO B ; ; TPE ; Red

499772

Price Range
$2.0064 - $1.7052

Stock Levels
100 In stock
Attributes
  • Plug Diameter
    0.787 in
  • Colour
    Red
  • Full Material
    Thermoplastic Elastomer
  • Material
    TPE
  • Series
    ISO B
Quick Release Plug - -40 - 135 °C | -4 - 275 °F ; Series ISO A ; ; TPE ; Red

499769

Price Range
$2.2739 - $1.9328

Stock Levels
593 In stock
Attributes
  • Plug Diameter
    1.15 in
  • Colour
    Red
  • Full Material
    Thermoplastic Elastomer
  • Material
    TPE
  • Series
    ISO A
Quick Release Plug - -40 - 135 °C | -4 - 275 °F ; Series ISO B ; ; TPE ; Yellow

499781

Price Range
$1.8725 - $1.5917

Stock Levels
Request the lead time here
Attributes
  • Inner Ring Inside Diameter
    0.874 in
  • Maximum Service Temperature
    275 °F
  • Minimum Service Temperature
    -40 °F
  • Plug Diameter
    0.61 in
  • Colour
    Yellow
Quick Release Plug - -40 - 135 °C | -4 - 275 °F ; Series ISO B ; ; TPE ; Yellow

499785

Price Range
$2.4077 - $2.0463

Stock Levels
Request the lead time here
Attributes
  • Inner Ring Inside Diameter
    2.008 in
  • Maximum Service Temperature
    275 °F
  • Minimum Service Temperature
    -40 °F
  • Plug Diameter
    1.594 in
  • Colour
    Yellow
Quick Release Plug - -40 - 135 °C | -4 - 275 °F ; Series ISO B ; ; TPE ; Blue

499805

Price Range
$2.4077 - $2.0463

Stock Levels
595 In stock
Attributes
  • Inner Ring Inside Diameter
    2.008 in
  • Maximum Service Temperature
    275 °F
  • Minimum Service Temperature
    -40 °F
  • Plug Diameter
    1.594 in
  • Colour
    Blue
Quick Release Plug - -40 - 135 °C | -4 - 275 °F ; Series ISO A ; ; TPE ; Yellow

499776

Price Range
$1.8725 - $1.5917

Stock Levels
Request the lead time here
Attributes
  • Inner Ring Inside Diameter
    0.772 in
  • Maximum Service Temperature
    275 °F
  • Minimum Service Temperature
    -40 °F
  • Plug Diameter
    0.5 in
  • Colour
    Yellow
Quick Release Plug - -40 - 135 °C | -4 - 275 °F ; Series ISO A ; ; TPE ; Yellow

499780

Price Range
$2.4077 - $2.0463

Stock Levels
Request the lead time here
Attributes
  • Inner Ring Inside Diameter
    1.89 in
  • Maximum Service Temperature
    275 °F
  • Minimum Service Temperature
    -40 °F
  • Plug Diameter
    1.437 in
  • Colour
    Yellow
Quick Release Plug - -40 - 135 °C | -4 - 275 °F ; Series ISO B ; ; TPE ; Yellow

499784

Price Range
$2.2739 - $1.9328

Stock Levels
Request the lead time here
Attributes
  • Inner Ring Inside Diameter
    1.654 in
  • Maximum Service Temperature
    275 °F
  • Minimum Service Temperature
    -40 °F
  • Plug Diameter
    1.287 in
  • Colour
    Yellow
Quick Release Plug - -40 - 135 °C | -4 - 275 °F ; Series ISO A ; ; TPE ; Green

499788

Price Range
$2.1399 - $1.8192

Stock Levels
Request the lead time here
Attributes
  • Inner Ring Inside Diameter
    1.22 in
  • Maximum Service Temperature
    275 °F
  • Minimum Service Temperature
    -40 °F
  • Plug Diameter
    0.929 in
  • Colour
    Green
Quick Release Plug - -40 - 135 °C | -4 - 275 °F ; Series ISO B ; ; TPE ; Green

499792

Price Range
$2.0064 - $1.7052

Stock Levels
Request the lead time here
Attributes
  • Inner Ring Inside Diameter
    1.102 in
  • Maximum Service Temperature
    275 °F
  • Minimum Service Temperature
    -40 °F
  • Plug Diameter
    0.787 in
  • Colour
    Green
Quick Release Plug - -40 - 135 °C | -4 - 275 °F ; Series ISO A ; ; TPE ; Blue

499796

Price Range
$1.8725 - $1.5917

Stock Levels
Request the lead time here
Attributes
  • Inner Ring Inside Diameter
    0.772 in
  • Maximum Service Temperature
    275 °F
  • Minimum Service Temperature
    -40 °F
  • Plug Diameter
    0.5 in
  • Colour
    Blue
Quick Release Plug - -40 - 135 °C | -4 - 275 °F ; Series ISO A ; ; TPE ; Red

499767

Price Range
$2.0064 - $1.7052

Stock Levels
Request the lead time here
Attributes
  • Plug Diameter
    0.72 in
  • Colour
    Red
  • Full Material
    Thermoplastic Elastomer
  • Material
    TPE
  • Series
    ISO A
Quick Release Plug - -40 - 135 °C | -4 - 275 °F ; Series ISO B ; ; TPE ; Red

499771

Price Range
$1.8725 - $1.5917

Stock Levels
423 In stock
Attributes
  • Plug Diameter
    0.61 in
  • Colour
    Red
  • Full Material
    Thermoplastic Elastomer
  • Material
    TPE
  • Series
    ISO B