Mining Safety Approved Hose Protection Nylon sleeves are dense but not bulky for optimum UV, burst resistance and abrasion protection. Essentra offers two styles. Our standard line of sight sleeve which protects people, environment and machinery against hydraulic hose oil leakage and spills. These are MSHA approved, meet ISO 6945 abrasion standard, Fed-STD-191 test method 5309 and ASTM D6770. Our second style is our Burst Guard Double sleeve which is our heaviest performance line specifically designed for high abrasion, weather resistance and controls hose bursts. It is two layers of nylon multifilament sleeve woven together that makes it tougher and more durable than any single layered sleeve. When the black outer layer wears away and you can see the yellow inner layer it is time to replace your sleeve.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Flat Width | Compatible Hose Diameter | View | |
|---|---|---|---|---|---|
| $189.80 - $237.10 | Request the lead time here |
1.575 in
40 mm
|
|
||
| $352.60 - $440.80 | Request the lead time here |
2.756 in
70 mm
|
|
||
| $255.00 - $320.30 | 2 In stock |
4.528 in
115 mm
|
|
||
| $216.60 - $240.60 | 1 In stock |
|
|
||
| $847.70 - $1,033.80 | Request the lead time here |
2.360 in
59.9 mm
|
1.420 in
36.1 mm
|
||
| $1,282.10 - $1,563.50 | Request the lead time here |
3.540 in
89.9 mm
|
2.170 in
55.1 mm
|
||
| $2,084.60 - $2,542.20 | 16 In stock |
5.910 in
150.1 mm
|
3.660 in
93 mm
|
||
| $160.20 - $200.00 | Request the lead time here |
1.181 in
30 mm
|
|
||
| $242.20 - $302.60 | Request the lead time here |
1.969 in
50 mm
|
|
||
| $417.20 - $520.10 | 4 In stock |
3.543 in
90 mm
|
|
||
| $326.20 - $408.40 | 2 In stock |
6.929 in
176 mm
|
|
||
| $251.70 - $279.60 | 2 In stock |
|
|
||
| $496.70 - $551.90 | Request the lead time here |
|
|
||
| $1,650.20 - $2,012.50 | 32 In stock |
4.650 in
118.1 mm
|
2.870 in
72.9 mm
|
||
| $107.90 - $134.90 | 6 In stock |
0.787 in
20 mm
|
|
||
| $393.70 - $493.70 | 2 In stock |
3.150 in
80 mm
|
|
||
| $285.00 - $355.60 | Request the lead time here |
5.709 in
145 mm
|
|
||
| $247.70 - $275.30 | Request the lead time here |
|
|
||
| $425.70 - $473.00 | Request the lead time here |
|
|
||
| $627.00 - $764.60 | Request the lead time here |
1.690 in
42.9 mm
|
0.980 in
24.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue