| Quantity | Unit price |
|---|---|
| 1 - 9 | $652.10 |
| 10 - 19 | $619.50 |
| 20 - 29 | $599.40 |
| 30 + | $559.50 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Compatible Hose Diameter | 3.346 in |
|---|---|
| Compatible Hose Diameter | 85 mm |
| Flat Width | 5.354 in |
| Flat Width | 136.0 mm |
| Roll Length | 50 m |
| Roll Length | 164.042 ft |
| Colour | Black |
| Full Material | Polyester |
| Material | PES |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue