| Quantity | Unit price |
|---|---|
| 1 - 4 | $995.20 |
| 5 - 9 | $963.20 |
| 10 + | $945.50 |
| Compatible Hose Diameter | 31 mm |
|---|---|
| Compatible Hose Diameter | 1.220 in |
| Flat Width | 52.1 mm |
| Flat Width | 2.050 in |
| Roll Length | 300 ft |
| Roll Length | 91.4 m |
| Colour | Black |
| Full Material | Polyamide 6 |
| Material | Nylon |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue