| Quantity | Unit price |
|---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Compatible Hose Diameter | 1.378 in |
|---|---|
| Compatible Hose Diameter | 35.0 mm |
| Flat Width | 2.323 in |
| Flat Width | 59 mm |
| Roll Length | 164.042 ft |
| Roll Length | 50.0 m |
| Colour | Black |
| Full Material | Polyester |
| Material | Polyester |
| Special Features | Abrasion Protection, Lightweight but High Strength, Mining Safety Approved, Burst Resistant |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue