| Quantity | Unit price |
|---|---|
| 10 - 999 | $1.767 |
| 1000 - 4999 | $1.484 |
| 5000 + | $1.3872 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Maximum Operating Temperature | 220 °F |
|---|---|
| Maximum Operating Temperature | 104.4 °C |
| Minimum Operating Temperature | -17.8 °C |
| Minimum Operating Temperature | 0 °F |
| Overall Length | 6 in |
| Overall Length | 152.4 mm |
| Overall Width | 0.752 in |
| Overall Width | 19.1 mm |
| Strap Width | 0.374 in |
| Strap Width | 9.5 mm |
| Colour | Black |
| Full Material | Low Density Polyethylene;Nylon |
| Material | LDPE;Nylon |
| Type | Standard Tie Economy |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue