| Quantity | Unit price |
|---|---|
| 10 - 999 | $2.4267 |
| 1000 - 4999 | $2.0378 |
| 5000 + | $1.9103 |
| Maximum Operating Temperature | 104.4 °C |
|---|---|
| Maximum Operating Temperature | 220 °F |
| Minimum Operating Temperature | 0 °F |
| Minimum Operating Temperature | -17.8 °C |
| Overall Length | 203.2 mm |
| Overall Length | 8 in |
| Overall Width | 25.4 mm |
| Overall Width | 1 in |
| Strap Width | 12.7 mm |
| Strap Width | 0.5 in |
| Colour | Black |
| Full Material | Low Density Polyethylene;Polyamide Knit |
| Material | LDPE;Nylon |
| Type | Standard Tie |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue