Menu Search

Economy Hook and Loop Roll - Black ; LDPE;Nylon ; Overall Length 22.9 m | 75 ft ; Overall Width 19.1 mm | 0.750 in

This Black hook & loop roll is made of LDPE;Nylon. It is 22.9 m | 75 ft long. They come 1 per bag. It features brand hook & loop material. Similar is function and design as the standard hook & loop ties but are made from a lower-profile, economical material
Item code:

RKWRE-1L

69 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $83.00
10 - 24 $72.80
25 - 49 $69.70
50 - 99 $67.80
100 + $65.10
Standard pack: 1

Order in multiple of 1

Total price:

$83.00

1 x $83.00

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Coating Uncoated
Colour Black
Full Material Low Density Polyethylene;Nylon
Hole Type No Screw Hole
Material LDPE;Nylon
Type Roll, Economy
Brand Richco

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us