| Quantity | Unit price |
|---|---|
| 1 - 9 | $94.90 |
| 10 - 24 | $83.10 |
| 25 - 49 | $79.70 |
| 50 - 99 | $77.20 |
| 100 + | $74.50 |
| Maximum Operating Temperature | 220 °F |
|---|---|
| Maximum Operating Temperature | 104.4 °C |
| Minimum Operating Temperature | -17.8 °C |
| Minimum Operating Temperature | 0 °F |
| Operating Temperature Range | 0 - 220 °F |
| Operating Temperature Range | -17.8 - 104.4 °C |
| Overall Width | 0.500 in |
| Overall Width | 12.7 mm |
| Roll Length | 22.9 m |
| Roll Length | 75 ft |
| Coating | Uncoated |
| Colour | Grey |
| Full Material | Low Density Polyethylene;Nylon |
| Hole Type | No Screw Hole |
| Material | LDPE;Nylon |
| Type | Roll, Standard |
| Brand | Richco |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue