Quantity | Unit price |
---|---|
1 - 9 | $70.80 |
10 - 24 | $62.00 |
25 - 49 | $59.50 |
50 - 99 | $57.70 |
100 + | $55.60 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Maximum Operating Temperature | 104.4 °C |
---|---|
Maximum Operating Temperature | 220 °F |
Minimum Operating Temperature | -17.8 °C |
Minimum Operating Temperature | 0 °F |
Operating Temperature Range | -17.8 - 104.4 °C |
Operating Temperature Range | 0 - 220 °F |
Overall Width | 12.7 mm |
Overall Width | 0.500 in |
Roll Length | 22.9 m |
Roll Length | 75 ft |
Coating | Uncoated |
Colour | Black |
Full Material | Low Density Polyethylene;Nylon |
Hole Type | No Screw Hole |
Material | LDPE;Nylon |
Type | Roll, Standard |
Brand | Richco |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue