Quantity | Unit price |
---|---|
1 - 23 | $38.1264 |
24 - 47 | $32.4075 |
48 - 95 | $27.5466 |
96 + | $23.4156 |
Adhesive Type | Rubber |
---|---|
Colour | White |
Material | Nylon |
Piece Profile | Duraco |
Removability | Permanent |
Shape | Hook |
Carton Quantity | 1800 |
Quantity Per Carton | 1 Roll |
Quantity Per Roll | 1800 coins |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue