Quantity | Unit price |
---|---|
1 - 23 | $37.8924 |
24 - 47 | $32.2094 |
48 - 95 | $27.378 |
96 + | $23.2752 |
Adhesive Type | Rubber |
---|---|
Colour | Black |
Material | Nylon |
Piece Profile | Duraco |
Removability | Permanent |
Shape | Hook |
Carton Quantity | 1200 |
Quantity Per Carton | 1 Roll |
Quantity Per Roll | 1200 coins |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue