Quantity | Unit price |
---|---|
10 - 99 | $3.0563 |
100 - 999 | $2.6741 |
1000 - 2499 | $2.5654 |
2500 - 4999 | $2.4919 |
5000 - 9999 | $2.4011 |
10000 + | $2.3035 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Length | 203.2 mm |
---|---|
Overall Length | 8 in |
Overall Width | 25.4 mm |
Overall Width | 1 in |
Strap Width | 12.7 mm |
Strap Width | 0.5 in |
Colour | Hook: Black;Loop: Maroon |
Material | PP;Nylon |
Material Flammability Standard | UL94 V-2 |
Type | Standard Tie Plenum Rated |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue