Quantity | Unit price |
---|---|
10 - 99 | $19.3883 |
100 - 999 | $16.9535 |
1000 - 2499 | $16.2834 |
2500 - 4999 | $15.8144 |
5000 - 9999 | $15.2336 |
10000 + | $14.6306 |
Overall Length | 1219.2 mm |
---|---|
Overall Length | 48.000 in |
Overall Width | 25.4 mm |
Overall Width | 1.000 in |
Coating | Uncoated |
Colour | Black |
Full Material | Nylon Woven Hook & Loop |
Hole Type | No Screw Hole |
Material | Nylon Woven Hook & Loop |
Type | Cinch Strap Any Length |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue