Quantity | Unit price |
---|---|
10 - 99 | $6.0309 |
100 - 999 | $5.2715 |
1000 - 2499 | $5.0706 |
2500 - 4999 | $4.914 |
5000 - 9999 | $4.7357 |
10000 + | $4.5569 |
Overall Length | 508 mm |
---|---|
Overall Length | 20.000 in |
Overall Width | 25.4 mm |
Overall Width | 1.000 in |
Coating | Uncoated |
Colour | Black |
Full Material | Nylon Woven Hook & Loop |
Hole Type | No Screw Hole |
Material | Nylon Woven Hook & Loop |
Type | Cinch Strap Any Length |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue