High Temperature Tapered Plugs are available as a solid plug or with a hollow core to aid in the compression to fit threaded or unthreaded holes. Its tapered design enables the plug to expand and adapt to the shape of the hole as it is heated, ensuring a firm and tight fit even at high temperatures. Its hardness and strength block gas, water, or chemicals from entering pipes or tubes. These reusable plugs come in a premium high temp silicone material or an economical reduced temp EPDM material.
Silicone: high-quality masking material that can withstand temperatures up to 600F | 316C. EDPM is a reusable and somewhat less expensive material, making it slightly less resistant to high temperatures but of superior chemical resistance. It can withstand temperatures up to 425F | 218C. Used in chemical, machining applications and industrial equipment.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Taper Diameter | Minimum Taper Diameter | Temperature Range | View | |
|---|---|---|---|---|---|---|
| $1.3671 - $3.8051 | 593 In stock |
0.795 in
20.2 mm
|
0.539 in
13.7 mm
|
|
||
| $0.8462 - $2.3541 | 10000 In stock |
0.787 in
20.0 mm
|
0.626 in
15.9 mm
|
|
||
| $0.9245 - $2.5707 | 231 In stock |
0.937 in
23.8 mm
|
0.717 in
18.2 mm
|
|
||
| $1.0805 - $2.9976 | 772 In stock |
1.024 in
26.0 mm
|
0.787 in
20.0 mm
|
|
||
| $1.3421 - $3.743 | 183 In stock |
1.102 in
28.0 mm
|
0.945 in
24.0 mm
|
|
||
| $1.835 - $5.0733 | 394 In stock |
1.339 in
34.0 mm
|
1.063 in
27.0 mm
|
|
||
| $2.3136 - $6.4346 | 450 In stock |
1.453 in
36.9 mm
|
1.189 in
30.2 mm
|
|
||
| $2.6057 - $6.5144 | 898 In stock |
1.063 in
27.0 mm
|
0.799 in
20.3 mm
|
|
||
| $2.6838 - $6.7097 | 456 In stock |
1.457 in
37.0 mm
|
1.181 in
30.0 mm
|
|
||
| $3.2018 - $8.0042 | 250 In stock |
1.614 in
41.0 mm
|
1.299 in
33.0 mm
|
|
||
| $3.8421 - $9.6054 | 3373 In stock |
1.772 in
45.0 mm
|
1.457 in
37.0 mm
|
|
||
| $5.0948 - $14.1365 | 1000 In stock |
2.205 in
56.0 mm
|
1.874 in
47.6 mm
|
|
||
| $6.1529 - $17.1368 | 66 In stock |
2.5 in
63.5 mm
|
2.126 in
54.0 mm
|
|
||
| $7.2942 - $18.2355 | 100 In stock |
2.52 in
64.0 mm
|
2.126 in
54.0 mm
|
|
||
| $34.577 - $95.9544 | 20 In stock |
4.055 in
103.0 mm
|
3.268 in
83.0 mm
|
|
||
| $27.9231 - $69.8078 | 1130 In stock |
4.055 in
103.0 mm
|
3.268 in
83.0 mm
|
|
||
| $1.3308 - $3.3269 | 1099 In stock |
1.181 in
30.0 mm
|
1.094 in
27.8 mm
|
|
||
| $2.4222 - $6.0557 | 96 In stock |
1.693 in
43.0 mm
|
1.417 in
36.0 mm
|
|
||
| $29.9001 - $74.7501 | Request the lead time here |
5 in
127.0 mm
|
3.543 in
90.0 mm
|
|
||
| $16.5371 - $41.3426 | 175 In stock |
3.543 in
90.0 mm
|
2.953 in
75.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue