Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
High Temperature Tapered Plugs are available as a solid plug or with a hollow core to aid in the compression to fit threaded or unthreaded holes. Its tapered design enables the plug to expand and adapt to the shape of the hole as it is heated, ensuring a firm and tight fit even at high temperatures. Its hardness and strength block gas, water, or chemicals from entering pipes or tubes. These reusable plugs come in a premium high temp silicone material or an economical reduced temp EPDM material.
Silicone: high-quality masking material that can withstand temperatures up to 600F | 316C. EDPM is a reusable and somewhat less expensive material, making it slightly less resistant to high temperatures but of superior chemical resistance. It can withstand temperatures up to 425F | 218C. Used in chemical, machining applications and industrial equipment.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Taper Diameter | Minimum Taper Diameter | Temperature Range | View | |
|---|---|---|---|---|---|---|
| $55.8188 - $108.5745 | 4883 In stock |
5 in
127.0 mm
|
3.543 in
90.0 mm
|
|
||
| $2.6838 - $6.7097 | 456 In stock |
1.457 in
37.0 mm
|
1.181 in
30.0 mm
|
|
||
| $3.2018 - $8.0042 | 250 In stock |
1.614 in
41.0 mm
|
1.299 in
33.0 mm
|
|
||
| $3.8421 - $9.6054 | 3373 In stock |
1.772 in
45.0 mm
|
1.457 in
37.0 mm
|
|
||
| $4.2597 - $10.6496 | 75 In stock |
1.969 in
50.0 mm
|
1.654 in
42.0 mm
|
|
||
| $5.5406 - $13.8513 | 358 In stock |
2.205 in
56.0 mm
|
1.89 in
48.0 mm
|
|
||
| $7.2942 - $18.2355 | 100 In stock |
2.52 in
64.0 mm
|
2.126 in
54.0 mm
|
|
||
| $12.2216 - $30.554 | 99 In stock |
2.953 in
75.0 mm
|
2.441 in
62.0 mm
|
|
||
| $16.5371 - $41.3426 | 175 In stock |
3.543 in
90.0 mm
|
2.953 in
75.0 mm
|
|
||
| $0.0948 - $0.2628 | 2400 In stock |
0.063 in
1.6 mm
|
0.016 in
0.4 mm
|
|
||
| $0.2669 - $0.7425 | 1000 In stock |
0.28 in
7.1 mm
|
0.016 in
0.4 mm
|
|
||
| $0.1299 - $0.3588 | 2900 In stock |
0.197 in
5.0 mm
|
0.047 in
1.2 mm
|
|
||
| $0.1014 - $0.2804 | 22800 In stock |
0.185 in
4.7 mm
|
0.063 in
1.6 mm
|
|
||
| STP006020A | $0.1116 - $0.3095 | 5490 In stock |
0.201 in
5.1 mm
|
0.063 in
1.6 mm
|
|
|
| $0.1311 - $0.3623 | 15000 In stock |
0.248 in
6.3 mm
|
0.126 in
3.2 mm
|
|
||
| $0.1935 - $0.5384 | 21250 In stock |
0.374 in
9.5 mm
|
0.126 in
3.2 mm
|
|
||
| $4.371 - $12.1257 | 100 In stock |
2.087 in
53.0 mm
|
1.772 in
45.0 mm
|
|
||
| $0.3455 - $0.9557 | 24420 In stock |
0.437 in
11.1 mm
|
0.248 in
6.3 mm
|
|
||
| $0.4622 - $1.29 | 10360 In stock |
0.472 in
12.0 mm
|
0.354 in
9.0 mm
|
|
||
| $0.6459 - $1.7912 | 1900 In stock |
0.626 in
15.9 mm
|
0.437 in
11.1 mm