Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
High Temperature Tapered Plugs are available as a solid plug or with a hollow core to aid in the compression to fit threaded or unthreaded holes. Its tapered design enables the plug to expand and adapt to the shape of the hole as it is heated, ensuring a firm and tight fit even at high temperatures. Its hardness and strength block gas, water, or chemicals from entering pipes or tubes. These reusable plugs come in a premium high temp silicone material or an economical reduced temp EPDM material.
Silicone: high-quality masking material that can withstand temperatures up to 600F | 316C. EDPM is a reusable and somewhat less expensive material, making it slightly less resistant to high temperatures but of superior chemical resistance. It can withstand temperatures up to 425F | 218C. Used in chemical, machining applications and industrial equipment.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Taper Diameter | Minimum Taper Diameter | Temperature Range | View | |
|---|---|---|---|---|---|---|
| $0.553 - $3.5567 | 585 In stock |
0.748 in
19 mm
|
0.562 in
14.3 mm
|
|
||
| $1.0613 - $6.8742 | 727 In stock |
0.945 in
24 mm
|
0.625 in
15.9 mm
|
|
||
| $0.7531 - $4.8718 | 100 In stock |
0.945 in
24 mm
|
0.750 in
19.1 mm
|
|
||
| $1.121 - $7.2326 | 889 In stock |
1.063 in
27 mm
|
0.906 in
23 mm
|
|
||
| $1.5216 - $9.833 | 813 In stock |
1.250 in
31.8 mm
|
1.031 in
26.2 mm
|
|
||
| $2.1041 - $13.5986 | 286 In stock |
1.181 in
30 mm
|
1.094 in
27.8 mm
|
|
||
| $2.2628 - $14.6447 | 780 In stock |
1.535 in
39 mm
|
1.220 in
31 mm
|
|
||
| $2.6064 - $16.8565 | 50 In stock |
1.693 in
43 mm
|
1.417 in
36 mm
|
|
||
| $3.0188 - $19.5464 | 2288 In stock |
1.810 in
46 mm
|
1.496 in
38 mm
|
|
||
| $3.9751 - $25.7327 | 100 In stock |
2.086 in
53 mm
|
1.770 in
45 mm
|
|
||
| $5.2307 - $33.7126 | 49 In stock |
2.480 in
63 mm
|
1.968 in
50 mm
|
|
||
| $6.3064 - $40.8257 | 375 In stock |
2.677 in
68 mm
|
2.283 in
58 mm
|
|
||
| $14.4058 - $93.1877 | 45 In stock |
3.543 in
90 mm
|
2.953 in
75 mm
|
|
||
| $33.4734 - $104.873 | Request the lead time here |
5.000 in
127 mm
|
3.543 in
90 mm
|
425 °F
218.3 °C
|
||
| $2.938 - $19.0084 | 150 In stock |
1.614 in
41 mm
|
1.300 in
33 mm
|
|
||
| $3.4969 - $22.8038 | 3373 In stock |
1.772 in
45 mm
|
1.457 in
37 mm
|
|
||
| $3.8855 - $25.1052 | 75 In stock |
1.968 in
50 mm
|
1.653 in
42 mm
|
|
||
| $5.051 - $32.6965 | 358 In stock |
2.203 in
56 mm
|
1.890 in
48 mm
|
|
||
| $6.6649 - $43.0969 | 100 In stock |
2.520 in
64 mm
|
2.125 in
54 mm
|
|
||
| $0.1584 - $0.9744 | 18490 In stock |
0.343 in
8.7 mm
|
0.187 in
4.7 mm