High Temperature Tapered Plugs are available as a solid plug or with a hollow core to aid in the compression to fit threaded or unthreaded holes. Its tapered design enables the plug to expand and adapt to the shape of the hole as it is heated, ensuring a firm and tight fit even at high temperatures. Its hardness and strength block gas, water, or chemicals from entering pipes or tubes. These reusable plugs come in a premium high temp silicone material or an economical reduced temp EPDM material.
Silicone: high-quality masking material that can withstand temperatures up to 600F | 316C. EDPM is a reusable and somewhat less expensive material, making it slightly less resistant to high temperatures but of superior chemical resistance. It can withstand temperatures up to 425F | 218C. Used in chemical, machining applications and industrial equipment.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Taper Diameter | Minimum Taper Diameter | Temperature Range | View | |
|---|---|---|---|---|---|---|
| $29.9001 - $74.7501 | Request the lead time here |
5 in
127.0 mm
|
3.543 in
90.0 mm
|
|
||
| $0.1868 - $0.5169 | 9029 In stock |
0.28 in
7.1 mm
|
0.016 in
0.4 mm
|
|
||
| $0.0618 - $0.1715 | 3985 In stock |
0.126 in
3.2 mm
|
0.031 in
0.8 mm
|
|
||
| $0.053 - $0.1475 | 1976 In stock |
0.126 in
3.2 mm
|
0.063 in
1.6 mm
|
|
||
| $5.1227 - $12.8066 | 871 In stock |
2.52 in
64.0 mm
|
2.126 in
54.0 mm
|
|
||
| $12.2216 - $30.554 | 99 In stock |
2.953 in
75.0 mm
|
2.441 in
62.0 mm
|
|
||
| $27.9231 - $69.8078 | 1130 In stock |
4.055 in
103.0 mm
|
3.268 in
83.0 mm
|
|
||
| $6.8766 - $17.1918 | 663 In stock |
2.48 in
63.0 mm
|
1.969 in
50.0 mm
|
|
||
| $8.1572 - $20.3928 | 65 In stock |
2.677 in
68.0 mm
|
2.283 in
58.0 mm
|
|
||
| $0.1014 - $0.2804 | 20800 In stock |
0.185 in
4.7 mm
|
0.063 in
1.6 mm
|
|
||
| STP006020A | $0.1116 - $0.3095 | 5490 In stock |
0.201 in
5.1 mm
|
0.063 in
1.6 mm
|
|
|
| $0.1311 - $0.3623 | 15000 In stock |
0.248 in
6.3 mm
|
0.126 in
3.2 mm
|
|
||
| $0.2669 - $0.7425 | 1000 In stock |
0.28 in
7.1 mm
|
0.016 in
0.4 mm
|
|
||
| $0.0882 - $0.245 | 15000 In stock |
0.126 in
3.2 mm
|
0.031 in
0.8 mm
|
|
||
| $0.0758 - $0.2099 | 8035 In stock |
0.126 in
3.2 mm
|
0.063 in
1.6 mm
|
|
||
| $0.0905 - $0.2505 | 14448 In stock |
0.185 in
4.7 mm
|
0.063 in
1.6 mm
|
|
||
| $0.1613 - $0.446 | 76500 In stock |
0.248 in
6.3 mm
|
0.126 in
3.2 mm
|
|
||
| $3.2853 - $9.1874 | 2288 In stock |
1.811 in
46.0 mm
|
1.496 in
38.0 mm
|
|
||
| $4.371 - $12.1257 | 100 In stock |
2.087 in
53.0 mm
|
1.772 in
45.0 mm
|
|
||
| $5.7072 - $15.869 | 49 In stock |
2.48 in
63.0 mm
|
1.969 in
50.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue