Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
High Temperature Tapered Plugs are available as a solid plug or with a hollow core to aid in the compression to fit threaded or unthreaded holes. Its tapered design enables the plug to expand and adapt to the shape of the hole as it is heated, ensuring a firm and tight fit even at high temperatures. Its hardness and strength block gas, water, or chemicals from entering pipes or tubes. These reusable plugs come in a premium high temp silicone material or an economical reduced temp EPDM material.
Silicone: high-quality masking material that can withstand temperatures up to 600F | 316C. EDPM is a reusable and somewhat less expensive material, making it slightly less resistant to high temperatures but of superior chemical resistance. It can withstand temperatures up to 425F | 218C. Used in chemical, machining applications and industrial equipment.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Taper Diameter | Minimum Taper Diameter | Temperature Range | View | |
|---|---|---|---|---|---|---|
| $8.1572 - $22.6431 | 480 In stock |
2.48 in
63.0 mm
|
1.969 in
50.0 mm
|
|
||
| $9.8556 - $27.4377 | 2948 In stock |
2.677 in
68.0 mm
|
2.283 in
58.0 mm
|
|
||
| $1.3308 - $3.3269 | 1099 In stock |
1.181 in
30.0 mm
|
1.094 in
27.8 mm
|
|
||
| HSTP122153C | $2.0603 - $5.151 | 526 In stock |
1.535 in
39.0 mm
|
1.22 in
31.0 mm
|
|
|
| $2.4222 - $6.0557 | 96 In stock |
1.693 in
43.0 mm
|
1.417 in
36.0 mm
|
|
||
| $0.0758 - $0.2099 | 8035 In stock |
0.126 in
3.2 mm
|
0.063 in
1.6 mm
|
|
||
| $2.6057 - $6.5144 | 898 In stock |
1.063 in
27.0 mm
|
0.799 in
20.3 mm
|
|
||
| $2.6838 - $6.7097 | 456 In stock |
1.457 in
37.0 mm
|
1.181 in
30.0 mm
|
|
||
| $3.2018 - $8.0042 | 250 In stock |
1.614 in
41.0 mm
|
1.299 in
33.0 mm
|
|
||
| $1.835 - $5.0733 | 394 In stock |
1.339 in
34.0 mm
|
1.063 in
27.0 mm
|
|
||
| $2.3136 - $6.4346 | 450 In stock |
1.453 in
36.9 mm
|
1.189 in
30.2 mm
|
|
||
| $2.60 - $7.2384 | 199 In stock |
1.614 in
41.0 mm
|
1.299 in
33.0 mm
|
|
||
| $3.2573 - $9.0944 | 262 In stock |
1.772 in
45.0 mm
|
1.457 in
37.0 mm
|
|
||
| $4.1481 - $11.4761 | 96 In stock |
1.969 in
50.0 mm
|
1.654 in
42.0 mm
|
|
||
| $7.2942 - $18.2355 | 100 In stock |
2.52 in
64.0 mm
|
2.126 in
54.0 mm
|
|
||
| $12.2216 - $30.554 | 99 In stock |
2.953 in
75.0 mm
|
2.441 in
62.0 mm
|
|
||
| $27.9231 - $69.8078 | 1130 In stock |
4.055 in
103.0 mm
|
3.268 in
83.0 mm
|
|
||
| $0.0948 - $0.2628 | 2400 In stock |
0.063 in
1.6 mm
|
0.016 in
0.4 mm
|
|
||
| $1.1804 - $3.2792 | 11153 In stock |
0.945 in
24.0 mm
|
0.756 in
19.2 mm
|
|
||
| $0.3563 - $0.9867 | 3784 In stock |
0.5 in
12.7 mm
|
0.311 in
7.9 mm