Menu Search

Hexagonal Caps

In stock

Our range of Hexagonal Caps have a rigid design that allows for easy fitting and removal. Available in all common hydraulic coupling sizes.

The caps have a hexagonal shape, which makes them ideal for the protection of hexagonal connections and assemblies. However, the caps versatility means they are also suitable for the protection of round components. This makes them a flexible and economical choice for a range of projects.

  • Material: Polyethylene (PE)
  • Color: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
17 results
Product SKUs information
Item Code Price range Availability Compatible Thread Sizes (All) Inside Distance Across Flats View
$0.4326 - $1.0796 3992 In stock
$0.6681 - $1.6698 5399 In stock
$0.9035 - $2.2568 Request the lead time here
$1.1385 - $2.8467 Request the lead time here
$1.295 - $3.2544 897 In stock
$0.4709 - $1.1804 3391 In stock
$0.942 - $2.354 43997 In stock
$1.1771 - $2.9442 15327 In stock
$0.3914 - $0.9827 Request the lead time here
$0.5888 - $1.4721 1000 In stock
$0.8238 - $2.0621 1497 In stock
$1.0595 - $2.649 132244 In stock
$0.7062 - $1.767 2618 In stock
$0.5502 - $1.3748 8794 In stock
$0.7856 - $1.9647 Request the lead time here
$1.0209 - $2.5517 17149 In stock
$1.2566 - $3.1325 4897 In stock
Hexagonal Cap - Inside Distance Across Flats 13.7 mm | 0.539 in ; Overall Height 30 mm | 1.181 in

HEX105A

Price Range
$1.0796 - $0.4326

Stock Levels
3992 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Overall Height
    1.181 in
Hexagonal Cap - Inside Distance Across Flats 21.6 mm | 0.850 in ; Overall Height 39 mm | 1.535 in

HEX125A

Price Range
$1.6698 - $0.6681

Stock Levels
5399 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Overall Height
    1.535 in
Hexagonal Cap - Inside Distance Across Flats 28.6 mm | 1.126 in ; Overall Height 44 mm | 1.732 in

HEX145A

Price Range
$2.2568 - $0.9035

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Overall Height
    1.732 in
Hexagonal Cap - Inside Distance Across Flats 37.5 mm | 1.476 in ; Overall Height 45 mm | 1.772 in

HEX165A

Price Range
$2.8467 - $1.1385

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Overall Height
    1.772 in
Hexagonal Cap - Inside Distance Across Flats 49.5 mm | 1.949 in ; Overall Height 46 mm | 1.811 in

HEX180A

Price Range
$3.2544 - $1.295

Stock Levels
897 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Overall Height
    1.811 in
Hexagonal Cap - Inside Distance Across Flats 15.7 mm | 0.618 in ; Overall Height 32 mm | 1.260 in

HEX110A

Price Range
$1.1804 - $0.4709

Stock Levels
3391 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Overall Height
    1.260 in
Hexagonal Cap - Inside Distance Across Flats 29.6 mm | 1.165 in ; Overall Height 44 mm | 1.732 in

HEX150A

Price Range
$2.354 - $0.942

Stock Levels
43997 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Overall Height
    1.732 in
Hexagonal Cap - Inside Distance Across Flats 40.5 mm | 1.594 in ; Overall Height 45 mm | 1.772 in

HEX170A

Price Range
$2.9442 - $1.1771

Stock Levels
15327 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Overall Height
    1.772 in
Hexagonal Cap - Inside Distance Across Flats 10.7 mm | 0.421 in ; Overall Height 28 mm | 1.102 in

HEX100A

Price Range
$0.9827 - $0.3914

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Overall Height
    1.102 in
Hexagonal Cap - Inside Distance Across Flats 18.7 mm | 0.736 in ; Overall Height 39 mm | 1.535 in

HEX120A

Price Range
$1.4721 - $0.5888

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Overall Height
    1.535 in
Hexagonal Cap - Inside Distance Across Flats 26.6 mm | 1.047 in ; Overall Height 42 mm | 1.654 in

HEX140A

Price Range
$2.0621 - $0.8238

Stock Levels
1497 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Overall Height
    1.654 in
Hexagonal Cap - Inside Distance Across Flats 35.5 mm | 1.398 in ; Overall Height 44 mm | 1.732 in

HEX160A

Price Range
$2.649 - $1.0595

Stock Levels
132244 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Overall Height
    1.732 in
Hexagonal Cap - Inside Distance Across Flats 23.6 mm | 0.929 in ; Overall Height 42 mm | 1.654 in

HEX130A

Price Range
$1.767 - $0.7062

Stock Levels
2618 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Overall Height
    1.654 in
Hexagonal Cap - Inside Distance Across Flats 16.7 mm | 0.657 in ; Overall Height 32 mm | 1.260 in

HEX115A

Price Range
$1.3748 - $0.5502

Stock Levels
8794 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Overall Height
    1.260 in
Hexagonal Cap - Inside Distance Across Flats 24.6 mm | 0.969 in ; Overall Height 42 mm | 1.654 in

HEX135A

Price Range
$1.9647 - $0.7856

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Overall Height
    1.654 in
Hexagonal Cap - Inside Distance Across Flats 31.6 mm | 1.244 in ; Overall Height 44 mm | 1.732 in

HEX155A

Price Range
$2.5517 - $1.0209

Stock Levels
17149 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Overall Height
    1.732 in
Hexagonal Cap - Inside Distance Across Flats 45.5 mm | 1.791 in ; Overall Height 46 mm | 1.811 in

HEX175A

Price Range
$3.1325 - $1.2566

Stock Levels
4897 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Overall Height
    1.811 in