Menu Search

Hexagonal Caps

In stock

Our range of Hexagonal Caps have a rigid design that allows for easy fitting and removal. Available in all common hydraulic coupling sizes.

The caps have a hexagonal shape, which makes them ideal for the protection of hexagonal connections and assemblies. However, the caps versatility means they are also suitable for the protection of round components. This makes them a flexible and economical choice for a range of projects.

  • Material: Polyethylene (PE)
  • Color: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
17 results
Product SKUs information
Item Code Price range Availability Compatible Thread Sizes (All) Inside Distance Across Flats View
Request the lead time here
Request the lead time here
897 In stock
4897 In stock
2618 In stock
43997 In stock
3391 In stock
15327 In stock
4992 In stock
5399 In stock
Request the lead time here
8794 In stock
Request the lead time here
1000 In stock
1497 In stock
132244 In stock
10149 In stock
Hexagonal Cap - Inside Distance Across Flats 28.6 mm | 1.126 in ; Overall Height 44 mm | 1.732 in

HEX145A


Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Overall Height
    1.732 in
Hexagonal Cap - Inside Distance Across Flats 37.5 mm | 1.476 in ; Overall Height 45 mm | 1.772 in

HEX165A


Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Overall Height
    1.772 in
Hexagonal Cap - Inside Distance Across Flats 49.5 mm | 1.949 in ; Overall Height 46 mm | 1.811 in

HEX180A


Stock Levels
897 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Overall Height
    1.811 in
Hexagonal Cap - Inside Distance Across Flats 45.5 mm | 1.791 in ; Overall Height 46 mm | 1.811 in

HEX175A


Stock Levels
4897 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Overall Height
    1.811 in
Hexagonal Cap - Inside Distance Across Flats 23.6 mm | 0.929 in ; Overall Height 42 mm | 1.654 in

HEX130A


Stock Levels
2618 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Overall Height
    1.654 in
Hexagonal Cap - Inside Distance Across Flats 29.6 mm | 1.165 in ; Overall Height 44 mm | 1.732 in

HEX150A


Stock Levels
43997 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Overall Height
    1.732 in
Hexagonal Cap - Inside Distance Across Flats 15.7 mm | 0.618 in ; Overall Height 32 mm | 1.260 in

HEX110A


Stock Levels
3391 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Overall Height
    1.260 in
Hexagonal Cap - Inside Distance Across Flats 40.5 mm | 1.594 in ; Overall Height 45 mm | 1.772 in

HEX170A


Stock Levels
15327 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Overall Height
    1.772 in
Hexagonal Cap - Inside Distance Across Flats 13.7 mm | 0.539 in ; Overall Height 30 mm | 1.181 in

HEX105A


Stock Levels
4992 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Overall Height
    1.181 in
Hexagonal Cap - Inside Distance Across Flats 21.6 mm | 0.850 in ; Overall Height 39 mm | 1.535 in

HEX125A


Stock Levels
5399 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Overall Height
    1.535 in
Hexagonal Cap - Inside Distance Across Flats 10.7 mm | 0.421 in ; Overall Height 28 mm | 1.102 in

HEX100A


Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Overall Height
    1.102 in
Hexagonal Cap - Inside Distance Across Flats 16.7 mm | 0.657 in ; Overall Height 32 mm | 1.260 in

HEX115A


Stock Levels
8794 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Overall Height
    1.260 in
Hexagonal Cap - Inside Distance Across Flats 24.6 mm | 0.969 in ; Overall Height 42 mm | 1.654 in

HEX135A


Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Overall Height
    1.654 in
Hexagonal Cap - Inside Distance Across Flats 18.7 mm | 0.736 in ; Overall Height 39 mm | 1.535 in

HEX120A


Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Overall Height
    1.535 in
Hexagonal Cap - Inside Distance Across Flats 26.6 mm | 1.047 in ; Overall Height 42 mm | 1.654 in

HEX140A


Stock Levels
1497 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Overall Height
    1.654 in
Hexagonal Cap - Inside Distance Across Flats 35.5 mm | 1.398 in ; Overall Height 44 mm | 1.732 in

HEX160A


Stock Levels
132244 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Overall Height
    1.732 in
Hexagonal Cap - Inside Distance Across Flats 31.6 mm | 1.244 in ; Overall Height 44 mm | 1.732 in

HEX155A


Stock Levels
10149 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Overall Height
    1.732 in