Menu Search

Hexagonal Caps

In stock

Our range of Hexagonal Caps have a rigid design that allows for easy fitting and removal. Available in all common hydraulic coupling sizes.

The caps have a hexagonal shape, which makes them ideal for the protection of hexagonal connections and assemblies. However, the caps versatility means they are also suitable for the protection of round components. This makes them a flexible and economical choice for a range of projects.

  • Material: Polyethylene (PE)
  • Color: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
17 results
Product SKUs information
Item Code Price range Availability Compatible Thread Sizes (All) Inside Distance Across Flats View
$0.482 - $5.7006 3391 In stock
$0.9611 - $11.3713 43997 In stock
$0.5611 - $6.6408 8794 In stock
$1.0404 - $12.3414 3149 In stock
$0.40 - $4.7311 Request the lead time here
$0.8406 - $9.9611 1497 In stock
$1.3225 - $15.6614 2997 In stock
$0.6817 - $8.0513 5399 In stock
$1.1606 - $13.7516 Request the lead time here
$0.7199 - $8.5507 2618 In stock
$1.2017 - $14.2214 15329 In stock
$0.4409 - $5.2303 5000 In stock
$0.9198 - $10.9012 Request the lead time here
$0.5996 - $7.1107 1685 In stock
$1.0814 - $12.8112 132250 In stock
$0.8023 - $9.491 Request the lead time here
$1.2815 - $15.1618 4897 In stock
Hexagonal Cap - Inside Distance Across Flats 15.7 mm | 0.618 in ; Overall Height 32 mm | 1.260 in

HEX110A

Price Range
$5.7006 - $0.482

Stock Levels
3391 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Overall Height
    1.260 in
Hexagonal Cap - Inside Distance Across Flats 29.6 mm | 1.165 in ; Overall Height 44 mm | 1.732 in

HEX150A

Price Range
$11.3713 - $0.9611

Stock Levels
43997 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Overall Height
    1.732 in
Hexagonal Cap - Inside Distance Across Flats 16.7 mm | 0.657 in ; Overall Height 32 mm | 1.260 in

HEX115A

Price Range
$6.6408 - $0.5611

Stock Levels
8794 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Overall Height
    1.260 in
Hexagonal Cap - Inside Distance Across Flats 31.6 mm | 1.244 in ; Overall Height 44 mm | 1.732 in

HEX155A

Price Range
$12.3414 - $1.0404

Stock Levels
3149 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Overall Height
    1.732 in
Hexagonal Cap - Inside Distance Across Flats 10.7 mm | 0.421 in ; Overall Height 28 mm | 1.102 in

HEX100A

Price Range
$4.7311 - $0.40

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Overall Height
    1.102 in
Hexagonal Cap - Inside Distance Across Flats 26.6 mm | 1.047 in ; Overall Height 42 mm | 1.654 in

HEX140A

Price Range
$9.9611 - $0.8406

Stock Levels
1497 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Overall Height
    1.654 in
Hexagonal Cap - Inside Distance Across Flats 49.5 mm | 1.949 in ; Overall Height 46 mm | 1.811 in

HEX180A

Price Range
$15.6614 - $1.3225

Stock Levels
2997 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Overall Height
    1.811 in
Hexagonal Cap - Inside Distance Across Flats 21.6 mm | 0.850 in ; Overall Height 39 mm | 1.535 in

HEX125A

Price Range
$8.0513 - $0.6817

Stock Levels
5399 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Overall Height
    1.535 in
Hexagonal Cap - Inside Distance Across Flats 37.5 mm | 1.476 in ; Overall Height 45 mm | 1.772 in

HEX165A

Price Range
$13.7516 - $1.1606

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Overall Height
    1.772 in
Hexagonal Cap - Inside Distance Across Flats 23.6 mm | 0.929 in ; Overall Height 42 mm | 1.654 in

HEX130A

Price Range
$8.5507 - $0.7199

Stock Levels
2618 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Overall Height
    1.654 in
Hexagonal Cap - Inside Distance Across Flats 40.5 mm | 1.594 in ; Overall Height 45 mm | 1.772 in

HEX170A

Price Range
$14.2214 - $1.2017

Stock Levels
15329 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Overall Height
    1.772 in
Hexagonal Cap - Inside Distance Across Flats 13.7 mm | 0.539 in ; Overall Height 30 mm | 1.181 in

HEX105A

Price Range
$5.2303 - $0.4409

Stock Levels
5000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Overall Height
    1.181 in
Hexagonal Cap - Inside Distance Across Flats 28.6 mm | 1.126 in ; Overall Height 44 mm | 1.732 in

HEX145A

Price Range
$10.9012 - $0.9198

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Overall Height
    1.732 in
Hexagonal Cap - Inside Distance Across Flats 18.7 mm | 0.736 in ; Overall Height 39 mm | 1.535 in

HEX120A

Price Range
$7.1107 - $0.5996

Stock Levels
1685 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Overall Height
    1.535 in
Hexagonal Cap - Inside Distance Across Flats 35.5 mm | 1.398 in ; Overall Height 44 mm | 1.732 in

HEX160A

Price Range
$12.8112 - $1.0814

Stock Levels
132250 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Overall Height
    1.732 in
Hexagonal Cap - Inside Distance Across Flats 24.6 mm | 0.969 in ; Overall Height 42 mm | 1.654 in

HEX135A

Price Range
$9.491 - $0.8023

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Overall Height
    1.654 in
Hexagonal Cap - Inside Distance Across Flats 45.5 mm | 1.791 in ; Overall Height 46 mm | 1.811 in

HEX175A

Price Range
$15.1618 - $1.2815

Stock Levels
4897 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Overall Height
    1.811 in