Menu Search

Hex Head Cap Screws - Plastic

In stock

Hexagonal Head Cap Screws are distinguished by their hexagonal head, allowing easy installation and tightening with a wrench or socket. Made of plastic, they are lightweight and resistant to corrosion, oil, abrasion and most chemicals.

Offered in a variety of standard imperial and metric sizes as a replacement to all metal versions. Used in various applications, including electrical equipment, automotive trim, and furniture.

  • Material: PA, Nylon, PU, PC
  • Colour: Natural, Black, Clear

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1,528 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Thread Length View
$1.8678 - $4.2528 4500 In stock
3/8-16
5.000 in
$0.0761 - $0.1044 13500 In stock
M4 x 0.7
1.378 in
$0.0582 - $0.08 1000 In stock
M5 x 0.8
0.472 in
$0.0963 - $0.132 16500 In stock
M6 x 1.0
1.378 in
$0.0584 - $0.0801 Request the lead time here
M5 x 0.8
0.551 in
$0.0816 - $0.1122 1000 In stock
M5 x 0.8
1.181 in
$0.0912 - $0.125 14500 In stock
M6 x 1.0
0.315 in
$0.2021 - $0.2772 7000 In stock
M8 x 1.25
1.181 in
$0.2322 - $0.3185 Request the lead time here
M6 x 1.0
2.953 in
$0.5364 - $0.7358 Request the lead time here
M10 x 1.5
0.472 in
$0.5267 - $0.7226 1250 In stock
M12 x 1.75
1.378 in
$0.3206 - $0.4397 19500 In stock
M10 x 1.5
1.181 in
$0.3329 - $0.4568 3000 In stock
M10 x 1.5
1.378 in
$0.5057 - $0.6935 12500 In stock
M12 x 1.75
1.181 in
$0.5102 - $1.1621 2000 In stock
5/16-18
1.750 in
$1.877 - $4.2737 1250 In stock
5/16-18
5.000 in
$0.7091 - $1.6146 2250 In stock
1/2-13
1.500 in
$0.7548 - $1.7184 1250 In stock
5/8-11
1.000 in
$1.0019 - $2.2815 Request the lead time here
5/8-11
3.000 in
$2.8403 - $6.467 Request the lead time here
5/8-11
4.500 in
  • of 77
Natural Nylon 6/6 External Hexagonal Slotted Drive Part Threaded Screw Cap Screw - 3/8-16; Thread Length 127 mm | 5.000 in; Distance Across Flats 14.3 mm | 0.562 in; Head Height 6.8 mm | 0.268 in

3237516500

Price Range
$4.2528 - $1.8678

Stock Levels
4500 In stock
Attributes
  • Distance Across Flats
    0.562 in
  • Head Height
    0.268 in
  • Pitch/TPI
    16 TPI
  • Thread Length
    5.000 in
  • Thread Size
    3/8-16
Natural Nylon 6/6 External Hexagonal Unslotted Drive Fully Threaded Screw Cap Screw - M4 x 0.7; Thread Length 35.0 mm | 1.378 in; Distance Across Flats 7.0 mm | 0.276 in; Head Height 3.0 mm | 0.118 in

50M040070J035

Price Range
$0.1044 - $0.0761

Stock Levels
13500 In stock
Attributes
  • Distance Across Flats
    0.276 in
  • Head Height
    0.118 in
  • Pitch/TPI
    0.7 mm
  • Thread Length
    1.378 in
  • Thread Size
    M4 x 0.7
Hex Head Cap Screw Natural Nylon 6/6 External Hexagonal Slotted Drive Part Threaded Screw M5 x 0.8; Thread Length 12.0 mm | 0.472 in; Distance Across Flats 8.0 mm | 0.315 in; Head Height 3.8 mm | 0.15 in

50M050080J012

Price Range
$0.08 - $0.0582

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.315 in
  • Head Height
    0.15 in
  • Pitch/TPI
    0.8 mm
  • Thread Length
    0.472 in
  • Thread Size
    M5 x 0.8
Hex Head Cap Screw Natural Nylon 6/6 External Hexagonal Slotted Drive Part Threaded Screw M6 x 1.0; Thread Length 35.0 mm | 1.378 in; Distance Across Flats 10.0 mm | 0.394 in; Head Height 4.7 mm | 0.185 in

50M060100J035

Price Range
$0.132 - $0.0963

Stock Levels
16500 In stock
Attributes
  • Distance Across Flats
    0.394 in
  • Head Height
    0.185 in
  • Pitch/TPI
    1.0 mm
  • Thread Length
    1.378 in
  • Thread Size
    M6 x 1.0
Natural Nylon 6/6 External Hexagonal Unslotted Drive Fully Threaded Screw Cap Screw - M5 x 0.8; Thread Length 14.0 mm | 0.551 in; Distance Across Flats 8.0 mm | 0.315 in; Head Height 3.8 mm | 0.15 in

50M050080J014

Price Range
$0.0801 - $0.0584

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.315 in
  • Head Height
    0.15 in
  • Pitch/TPI
    0.8 mm
  • Thread Length
    0.551 in
  • Thread Size
    M5 x 0.8
Hex Head Cap Screw Natural Nylon 6/6 External Hexagonal Slotted Drive Part Threaded Screw M5 x 0.8; Thread Length 30.0 mm | 1.181 in; Distance Across Flats 8.0 mm | 0.315 in; Head Height 3.8 mm | 0.15 in

50M050080J030

Price Range
$0.1122 - $0.0816

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.315 in
  • Head Height
    0.15 in
  • Pitch/TPI
    0.8 mm
  • Thread Length
    1.181 in
  • Thread Size
    M5 x 0.8
Natural Nylon 6/6 External Hexagonal Unslotted Drive Fully Threaded Screw Cap Screw - M6 x 1.0; Thread Length 8.0 mm | 0.315 in; Distance Across Flats 10.0 mm | 0.394 in; Head Height 4.7 mm | 0.185 in

50M060100J008

Price Range
$0.125 - $0.0912

Stock Levels
14500 In stock
Attributes
  • Distance Across Flats
    0.394 in
  • Head Height
    0.185 in
  • Pitch/TPI
    1.0 mm
  • Thread Length
    0.315 in
  • Thread Size
    M6 x 1.0
Hex Head Cap Screw Natural Nylon 6/6 External Hexagonal Slotted Drive Part Threaded Screw M8 x 1.25; Thread Length 30.0 mm | 1.181 in; Distance Across Flats 13.0 mm | 0.512 in; Head Height 6.0 mm | 0.236 in

50M080125J030

Price Range
$0.2772 - $0.2021

Stock Levels
7000 In stock
Attributes
  • Distance Across Flats
    0.512 in
  • Head Height
    0.236 in
  • Pitch/TPI
    1.25 mm
  • Thread Length
    1.181 in
  • Thread Size
    M8 x 1.25
Natural Nylon 6/6 External Hexagonal Unslotted Drive Fully Threaded Screw Cap Screw - M6 x 1.0; Thread Length 75.0 mm | 2.953 in; Distance Across Flats 10.0 mm | 0.394 in; Head Height 4.7 mm | 0.185 in

50M060100J075

Price Range
$0.3185 - $0.2322

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.394 in
  • Head Height
    0.185 in
  • Pitch/TPI
    1.0 mm
  • Thread Length
    2.953 in
  • Thread Size
    M6 x 1.0
Natural Nylon 6/6 External Hexagonal Unslotted Drive Fully Threaded Screw Cap Screw - M10 x 1.5; Thread Length 12.0 mm | 0.472 in; Distance Across Flats 16.0 mm | 0.63 in; Head Height 7.5 mm | 0.295 in

50M120125J012

Price Range
$0.7358 - $0.5364

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.63 in
  • Head Height
    0.295 in
  • Pitch/TPI
    1.5 mm
  • Thread Length
    0.472 in
  • Thread Size
    M10 x 1.5
Natural Nylon 6/6 External Hexagonal Unslotted Drive Fully Threaded Screw Cap Screw - M12 x 1.75; Thread Length 35.0 mm | 1.378 in; Distance Across Flats 18.0 mm | 0.709 in; Head Height 9.0 mm | 0.354 in

50M120175J035

Price Range
$0.7226 - $0.5267

Stock Levels
1250 In stock
Attributes
  • Distance Across Flats
    0.709 in
  • Head Height
    0.354 in
  • Pitch/TPI
    1.75 mm
  • Thread Length
    1.378 in
  • Thread Size
    M12 x 1.75
Hex Head Cap Screw Natural Nylon 6/6 External Hexagonal Slotted Drive Part Threaded Screw M10 x 1.5; Thread Length 30.0 mm | 1.181 in; Distance Across Flats 16.0 mm | 0.63 in; Head Height 7.5 mm | 0.295 in

50M100150J030

Price Range
$0.4397 - $0.3206

Stock Levels
19500 In stock
Attributes
  • Distance Across Flats
    0.63 in
  • Head Height
    0.295 in
  • Pitch/TPI
    1.5 mm
  • Thread Length
    1.181 in
  • Thread Size
    M10 x 1.5
Hex Head Cap Screw Natural Nylon 6/6 External Hexagonal Slotted Drive Part Threaded Screw M10 x 1.5; Thread Length 35.0 mm | 1.378 in; Distance Across Flats 16.0 mm | 0.63 in; Head Height 7.5 mm | 0.295 in

50M100150J035

Price Range
$0.4568 - $0.3329

Stock Levels
3000 In stock
Attributes
  • Distance Across Flats
    0.63 in
  • Head Height
    0.295 in
  • Pitch/TPI
    1.5 mm
  • Thread Length
    1.378 in
  • Thread Size
    M10 x 1.5
Natural Nylon 6/6 External Hexagonal Unslotted Drive Fully Threaded Screw Cap Screw - M12 x 1.75; Thread Length 30.0 mm | 1.181 in; Distance Across Flats 18.0 mm | 0.709 in; Head Height 9.0 mm | 0.354 in

50M120175J030

Price Range
$0.6935 - $0.5057

Stock Levels
12500 In stock
Attributes
  • Distance Across Flats
    0.709 in
  • Head Height
    0.354 in
  • Pitch/TPI
    1.75 mm
  • Thread Length
    1.181 in
  • Thread Size
    M12 x 1.75
Natural Nylon 6/6 External Hexagonal Slotted Drive Part Threaded Screw Cap Screw - 5/16-18; Thread Length 44.5 mm | 1.750 in; Distance Across Flats 12.7 mm | 0.500 in; Head Height 6 mm | 0.235 in

3231218175

Price Range
$1.1621 - $0.5102

Stock Levels
2000 In stock
Attributes
  • Distance Across Flats
    0.500 in
  • Head Height
    0.235 in
  • Pitch/TPI
    18 TPI
  • Thread Length
    1.750 in
  • Thread Size
    5/16-18
Natural Nylon 6/6 External Hexagonal Slotted Drive Part Threaded Screw Cap Screw - 5/16-18; Thread Length 127 mm | 5.000 in; Distance Across Flats 12.7 mm | 0.500 in; Head Height 6 mm | 0.235 in

3231218500

Price Range
$4.2737 - $1.877

Stock Levels
1250 In stock
Attributes
  • Distance Across Flats
    0.500 in
  • Head Height
    0.235 in
  • Pitch/TPI
    18 TPI
  • Thread Length
    5.000 in
  • Thread Size
    5/16-18
Natural Nylon 6/6 External Hexagonal Slotted Drive Part Threaded Screw Cap Screw - 1/2-13; Thread Length 38.1 mm | 1.500 in; Distance Across Flats 19.1 mm | 0.750 in; Head Height 9.2 mm | 0.364 in

3250013150

Price Range
$1.6146 - $0.7091

Stock Levels
2250 In stock
Attributes
  • Distance Across Flats
    0.750 in
  • Head Height
    0.364 in
  • Pitch/TPI
    13 TPI
  • Thread Length
    1.500 in
  • Thread Size
    1/2-13
Natural Nylon 6/6 External Hexagonal Slotted Drive Fully Threaded Screw Cap Screw - 5/8-11; Thread Length 25.4 mm | 1.000 in; Distance Across Flats 23.8 mm | 0.938 in; Head Height 11.3 mm | 0.444 in

3262511100

Price Range
$1.7184 - $0.7548

Stock Levels
1250 In stock
Attributes
  • Distance Across Flats
    0.938 in
  • Head Height
    0.444 in
  • Pitch/TPI
    11 TPI
  • Thread Length
    1.000 in
  • Thread Size
    5/8-11
Natural Nylon 6/6 External Hexagonal Slotted Drive Part Threaded Screw Cap Screw - 5/8-11; Thread Length 76.2 mm | 3.000 in; Distance Across Flats 23.8 mm | 0.938 in; Head Height 11.3 mm | 0.444 in

3262511300

Price Range
$2.2815 - $1.0019

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.938 in
  • Head Height
    0.444 in
  • Pitch/TPI
    11 TPI
  • Thread Length
    3.000 in
  • Thread Size
    5/8-11
Natural Nylon 6/6 External Hexagonal Slotted Drive Part Threaded Screw Cap Screw - 5/8-11; Thread Length 114.3 mm | 4.500 in; Distance Across Flats 23.8 mm | 0.938 in; Head Height 11.3 mm | 0.444 in

3262511450

Price Range
$6.467 - $2.8403

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.938 in
  • Head Height
    0.444 in
  • Pitch/TPI
    11 TPI
  • Thread Length
    4.500 in
  • Thread Size
    5/8-11