Hexagonal Head Cap Screws are distinguished by their hexagonal head, allowing easy installation and tightening with a wrench or socket. Made of plastic, they are lightweight and resistant to corrosion, oil, abrasion and most chemicals.
Offered in a variety of standard imperial and metric sizes as a replacement to all metal versions. Used in various applications, including electrical equipment, automotive trim, and furniture.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.4404 - $0.5139 | Request the lead time here |
#4-40
|
|
0.281 in
7.1 mm
|
||
| $0.0531 - $0.0624 | Request the lead time here |
#4-40
|
|
0.438 in
11.1 mm
|
||
| $0.0569 - $0.0663 | Request the lead time here |
#4-40
|
|
0.688 in
17.5 mm
|
||
| $0.0605 - $0.0705 | Request the lead time here |
#4-40
|
|
1.188 in
30.2 mm
|
||
| $0.0642 - $0.075 | Request the lead time here |
#4-40
|
|
1.625 in
41.3 mm
|
||
| $0.0548 - $0.0639 | Request the lead time here |
#6-32
|
|
0.094 in
2.4 mm
|
||
| $0.0546 - $0.0635 | Request the lead time here |
#6-32
|
|
0.250 in
6.4 mm
|
||
| $0.056 - $0.0654 | 16000 In stock |
#6-32
|
|
0.500 in
12.7 mm
|
||
| $0.0569 - $0.0665 | 1000 In stock |
#6-32
|
|
0.750 in
19.1 mm
|
||
| $0.0579 - $0.0672 | Request the lead time here |
#6-32
|
|
1.250 in
31.8 mm
|
||
| $0.0656 - $0.0761 | Request the lead time here |
#6-32
|
|
1.875 in
47.6 mm
|
||
| $0.0581 - $0.0675 | Request the lead time here |
#6-40
|
|
0.375 in
9.5 mm
|
||
| $0.0536 - $0.0627 | Request the lead time here |
#4-40
|
|
0.141 in
3.6 mm
|
||
| $0.0591 - $0.0693 | Request the lead time here |
#6-32
|
|
0.688 in
17.5 mm
|
||
| $0.0557 - $0.0648 | Request the lead time here |
#6-32
|
|
0.375 in
9.5 mm
|
||
| $0.0566 - $0.0662 | Request the lead time here |
#6-32
|
|
0.625 in
15.9 mm
|
||
| $0.0573 - $0.0669 | 33000 In stock |
#6-32
|
|
1.000 in
25.4 mm
|
||
| $0.0558 - $0.065 | Request the lead time here |
#2-56
|
|
0.438 in
11.1 mm
|
||
| $0.057 - $0.0665 | 1000 In stock |
#2-56
|
|
0.750 in
19.1 mm
|
||
| $0.0542 - $0.063 | Request the lead time here |
#2-64
|
|
0.188 in
4.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue