Hexagonal Head Cap Screws are distinguished by their hexagonal head, allowing easy installation and tightening with a wrench or socket. Made of plastic, they are lightweight and resistant to corrosion, oil, abrasion and most chemicals.
Offered in a variety of standard imperial and metric sizes as a replacement to all metal versions. Used in various applications, including electrical equipment, automotive trim, and furniture.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
---|---|---|---|---|---|---|
$0.2454 - $0.3366 | Request the lead time here |
M6 x 1.0
|
|
2.756 in
70.0 mm
|
||
$0.2207 - $0.3027 | Request the lead time here |
M8 x 1.25
|
|
0.787 in
20.0 mm
|
||
$0.3252 - $0.4461 | Request the lead time here |
M10 x 1.5
|
|
0.787 in
20.0 mm
|
||
$0.4385 - $0.6014 | Request the lead time here |
M10 x 1.5
|
|
2.362 in
60.0 mm
|
||
$0.3264 - $0.7433 | Request the lead time here |
5/16-18
|
|
1.375 in
34.9 mm
|
||
$2.8031 - $6.383 | Request the lead time here |
5/8-11
|
|
3.500 in
88.9 mm
|
||
$0.4155 - $0.9459 | Request the lead time here |
5/16-18
|
|
3.000 in
76.2 mm
|
||
$0.0548 - $0.075 | Request the lead time here |
M3 x 0.5
|
0.878 in
22.3 mm
|
0.787 in
20.0 mm
|
||
$0.0554 - $0.0758 | Request the lead time here |
M3.5 x 0.6
|
0.417 in
10.6 mm
|
0.315 in
8.0 mm
|
||
$0.1026 - $0.1407 | Request the lead time here |
M6 x 1.0
|
|
0.787 in
20.0 mm
|
||
$0.2384 - $0.3269 | Request the lead time here |
M5 x 0.8
|
2.906 in
73.8 mm
|
2.756 in
70.0 mm
|
||
$0.4136 - $0.5673 | Request the lead time here |
M10 x 1.5
|
2.264 in
57.5 mm
|
1.969 in
50.0 mm
|
||
$0.0539 - $0.074 | Request the lead time here |
M3 x 0.5
|
0.563 in
14.3 mm
|
0.472 in
12.0 mm
|
||
$0.0582 - $0.08 | Request the lead time here |
M4 x 0.7
|
0.591 in
15.0 mm
|
0.472 in
12.0 mm
|
||
$0.8304 - $1.8903 | Request the lead time here |
5/8-11
|
|
1.000 in
25.4 mm
|
||
$0.3324 - $0.456 | Request the lead time here |
5/16-18
|
|
2.000 in
50.8 mm
|
||
$0.5795 - $0.7947 | Request the lead time here |
M12 x 1.75
|
1.732 in
44.0 mm
|
1.378 in
35.0 mm
|
||
$0.0572 - $0.0785 | Request the lead time here |
M3.5 x 0.6
|
0.89 in
22.6 mm
|
0.787 in
20.0 mm
|
||
$0.4385 - $0.6014 | Request the lead time here |
M10 x 1.5
|
2.657 in
67.5 mm
|
2.362 in
60.0 mm
|
||
$0.0845 - $0.1157 | Request the lead time here |
M4 x 0.7
|
1.693 in
43.0 mm
|
1.575 in
40.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue